Bill of Materials View BOM
BA Connection Type

Busbar Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 1/8 X 1 BA181B NUWTUBE45 -
Add to BOM ◆ 1/8 X 1 BA181B - US45
Add to BOM ◆ 1/8 X 2 BA182B NUWTUBE90 -
Add to BOM ◆ 1/8 X 2 BA182B - US90
Add to BOM ◆ 3/16 X 1 BA3161B NUWTUBE65 -
Add to BOM ◆ 3/16 X 1 BA3161B - US65
Add to BOM ◆ 3/16 X 2 BA3162B NUWTUBE115 -
Add to BOM ◆ 3/16 X 2 BA3162B - US115
Add to BOM ◆ 1/4 X 1 BA141B NUWTUBE90 -
Add to BOM ◆ 1/4 X 1 BA141B - US90
Add to BOM ◆ 1/4 X 1-1/4 BA141.25B NUWTUBE115 -
Add to BOM ◆ 1/4 X 1-1/4 BA141.25B - US115
Add to BOM ◆ 1/4 X 1-1/2 BA141.5B NUWTUBE150 -
Add to BOM ◆ 1/4 X 1-1/2 BA141.5B - US150
Add to BOM ◆ 1/4 X 2 BA142B NUWTUBE200 -
Add to BOM ◆ 1/4 X 2 BA142B - US200
Add to BOM ◆ 1/4 X 3 BA143C 2-NUWTUBE200 -
Add to BOM ◆ 1/4 X 3 BA143C - US400
Add to BOM ◆ 1/4 X 4 BA144C NUWTUBE500 -
Add to BOM ◆ 1/4 X 4 BA144C - US500
Add to BOM ◆ 3/8 X 1 BA381B NUWTUBE150 -
Add to BOM ◆ 3/8 X 1 BA381B - US150
Add to BOM ◆ 3/8 X 1-1/2 BA381.5B NUWTUBE250 -
Add to BOM ◆ 3/8 X 1-1/2 BA381.5B - US250
Add to BOM ◆ 3/8 X 2 BA382C 2-NUWTUBE150 -
Add to BOM ◆ 3/8 X 2 BA382C - US300
Add to BOM ◆ 3/8 X 3 BA383C NUWTUBE500 -
Add to BOM ◆ 3/8 X 3 BA383C - US500
Add to BOM ◆ 3/8 X 4 BA384C 3-NUWTUBE200 -
Add to BOM ◆ 3/8 X 4 BA384C - US600
Add to BOM ◆ 1/2 X 1 BA121B NUWTUBE200 -
Add to BOM ◆ 1/2 X 1 BA121B - US200
Add to BOM ◆ 1/2 X 2 BA122C 2-NUWTUBE200 -
Add to BOM ◆ 1/2 X 2 BA122C - US400
◆ BOM = Bill of Materials

Mold Information:
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)








CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
BA Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700