Bill of Materials View BOM
BB Connection Type

Busbar Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 1/8 X 1 BB181B NUWTUBE45 -
Add to BOM ◆ 1/8 X 1 BB181B - US45
Add to BOM ◆ 1/8 X 2 BB182B NUWTUBE90 -
Add to BOM ◆ 1/8 X 2 BB182B - US90
Add to BOM ◆ 3/16 X 1 BB3161B NUWTUBE65 -
Add to BOM ◆ 3/16 X 1 BB3161B - US65
Add to BOM ◆ 3/16 X 2 BB3162B NUWTUBE115 -
Add to BOM ◆ 3/16 X 2 BB3162B - US115
Add to BOM ◆ 1/4 X 1 BB141B NUWTUBE90 -
Add to BOM ◆ 1/4 X 1 BB141B - US90
Add to BOM ◆ 1/4 X 1-1/4 BB141.25B NUWTUBE115 -
Add to BOM ◆ 1/4 X 1-1/4 BB141.25B - US115
Add to BOM ◆ 1/4 X 1-1/2 BB141.5B NUWTUBE150 -
Add to BOM ◆ 1/4 X 1-1/2 BB141.5B - US150
Add to BOM ◆ 1/4 X 2 BB142B NUWTUBE200 -
Add to BOM ◆ 1/4 X 2 BB142B - US200
Add to BOM ◆ 1/4 X 3 BB143C 2NUWTUBE200 -
Add to BOM ◆ 1/4 X 3 BB143C - US400
Add to BOM ◆ 1/4 X 4 BB144C 2NUWTUBE250 -
Add to BOM ◆ 1/4 X 4 BB144C - US500
Add to BOM ◆ 3/8 X 1 BB381B NUWTUBE150 -
Add to BOM ◆ 3/8 X 1 BB381B - US150
Add to BOM ◆ 3/8 X 1-1/2 BB381.5B NUWTUBE250 -
Add to BOM ◆ 3/8 X 1-1/2 BB381.5B - US250
Add to BOM ◆ 3/8 X 2 BB382C 2NUWTUBE150 -
Add to BOM ◆ 3/8 X 2 BB382C - US300
Add to BOM ◆ 3/8 X 3 BB383C 4NUWTUBE250 -
Add to BOM ◆ 3/8 X 3 BB383C - US1000
Add to BOM ◆ 3/8 X 4 BB384C 3NUWTUBE250 -
Add to BOM ◆ 3/8 X 4 BB384C - US750
Add to BOM ◆ 1/2 X 1 BB121B NUWTUBE200 -
Add to BOM ◆ 1/2 X 1 BB121B - US200
Add to BOM ◆ 1/2 X 2 BB122C 2NUWTUBE200 -
Add to BOM ◆ 1/2 X 2 BB122C - US400
◆ BOM = Bill of Materials

Mold Information:
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)



Installation Instructions File Type Date
BB Connection Type PDF Image 4-6-15











CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
BB Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700