Bill of Materials View BOM
BE Connection Type

Bus/Lug Size Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 1/4 X 1-1/2 & WIDER #6 BE141.56B NUWTUBE65 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER #6 BE141.56B - US65
Add to BOM ◆ 1/4 X 1-1/2 & WIDER #2 Sol BE141.52SB NUWTUBE65 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER #2 Sol BE141.52SB - US65
Add to BOM ◆ 1/4 X 1-1/2 & WIDER #2 BE141.52B NUWTUBE65 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER #2 BE141.52B - US65
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 1/0 BE141.51/0B NUWTUBE90 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 1/0 BE141.51/0B - US90
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 2/0 BE141.52/0B NUWTUBE90 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 2/0 BE141.52/0B - US90
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 3/0 BE141.53/0B NUWTUBE90 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 3/0 BE141.53/0B - US90
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 4/0 BE141.54/0B NUWTUBE90 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 4/0 BE141.54/0B - US90
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 250 MCM BE141.525CMB NUWTUBE115 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 250 MCM BE141.525CMB - US115
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 300 MCM BE141.53CMB NUWTUBE115 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 300 MCM BE141.53CMB - US115
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 350 MCM BE141.535CMB NUWTUBE150 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 350 MCM BE141.535CMB - US150
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 500 MCM BE141.55CMB NUWTUBE200 -
Add to BOM ◆ 1/4 X 1-1/2 & WIDER 500 MCM BE141.55CMB - US200
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 1/0 BE381.51/0B NUWTUBE90 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 1/0 BE381.51/0B - US90
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 2/0 BE381.52/0B NUWTUBE90 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 2/0 BE381.52/0B - US90
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 3/0 BE381.53/0B NUWTUBE115 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 3/0 BE381.53/0B - US115
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 4/0 BE381.54/0B NUWTUBE115 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 4/0 BE381.54/0B - US115
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 250 MCM BE381.525CMB NUWTUBE150 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 250 MCM BE381.525CMB - US150
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 300 MCM BE381.53CMB NUWTUBE150 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 300 MCM BE381.53CMB - US150
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 350 MCM BE381.535CMB NUWTUBE200 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 350 MCM BE381.535CMB - US200
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 500 MCM BE381.55CMB NUWTUBE250 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 500 MCM BE381.55CMB - US250
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 750 MCM BE381.575CMC 2-NUWTUBE150 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 750 MCM BE381.575CMC - US300
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 1000 MCM BE381.51MMC 2-NUWTUBE200 -
Add to BOM ◆ 3/8 X 1-1/2 & WIDER 1000 MCM BE381.51MMC - US400
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 1/0 BE121.51/0B NUWTUBE115 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 1/0 BE121.51/0B - US115
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 2/0 BE121.52/0B NUWTUBE115 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 2/0 BE121.52/0B - US115
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 3/0 BE121.53/0B NUWTUBE150 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 3/0 BE121.53/0B - US150
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 4/0 BE121.54/0B NUWTUBE150 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 4/0 BE121.54/0B - US150
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 250 MCM BE121.525CMB NUWTUBE200 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 250 MCM BE121.525CMB - US200
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 300 MCM BE121.53CMB NUWTUBE200 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 300 MCM BE121.53CMB - US200
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 350 MCM BE121.535CMB NUWTUBE250 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 350 MCM BE121.535CMB - US250
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 500 MCM BE121.55CMC 2-NUWTUBE150 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 500 MCM BE121.55CMC - US300
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 750 MCM BE121.575CMC 2-NUWTUBE200 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 750 MCM BE121.575CMC - US400
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 1000 MCM BE121.51MMC NUWTUBE250 -
Add to BOM ◆ 1/2 X 1-1/2 & WIDER 1000 MCM BE121.51MMC - US500
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)



Installation Instructions File Type Date
BE Connection Type PDF Image 4-6-15











CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
BE Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700