Bill of Materials View BOM
BH Connection Type

Cable Size Bus/Lug Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 1/0 1/8 X 1 BH1/0181B NUWTUBE65 -
Add to BOM ◆ 1/0 1/8 X 1 BH1/0181B - US65
Add to BOM ◆ 1/0 1/4 X 1 BH1/0141B NUWTUBE90 -
Add to BOM ◆ 1/0 1/4 X 1 BH1/0141B - US90
Add to BOM ◆ 2/0 1/8 X 1 BH2/0181B NUWTUBE90 -
Add to BOM ◆ 2/0 1/8 X 1 BH2/0181B - US90
Add to BOM ◆ 2/0 1/4 X 1 BH2/0141B NUWTUBE115 -
Add to BOM ◆ 2/0 1/4 X 1 BH2/0141B - US115
Add to BOM ◆ 3/0 3/16 X 1 BH3/03161B NUWTUBE115 -
Add to BOM ◆ 3/0 3/16 X 1 BH3/03161B - US115
Add to BOM ◆ 3/0 1/4 X 1 BH3/0141B NUWTUBE150 -
Add to BOM ◆ 3/0 1/4 X 1 BH3/0141B - US150
Add to BOM ◆ 3/0 1/4 X 1-1/2 BH3/0141.5B NUWTUBE200 -
Add to BOM ◆ 3/0 1/4 X 1-1/2 BH3/0141.5B - US200
Add to BOM ◆ 3/0 1/4 X 2 BH3/0142B NUWTUBE250 -
Add to BOM ◆ 3/0 1/4 X 2 BH3/0142B - US250
Add to BOM ◆ 4/0 3/16 X 1 BH4/03161B NUWTUBE150 -
Add to BOM ◆ 4/0 3/16 X 1 BH4/03161B - US150
Add to BOM ◆ 4/0 1/4 X 1 BH4/0141B NUWTUBE150 -
Add to BOM ◆ 4/0 1/4 X 1 BH4/0141B - US150
Add to BOM ◆ 4/0 1/4 X 1-1/2 BH4/0141.5B NUWTUBE200 -
Add to BOM ◆ 4/0 1/4 X 1-1/2 BH4/0141.5B - US200
Add to BOM ◆ 4/0 1/4 X 2 BH4/0142B NUWTUBE250 -
Add to BOM ◆ 4/0 1/4 X 2 BH4/0142B - US250
Add to BOM ◆ 250 MCM 1/4 X 1 BH25CM141B NUWTUBE150 -
Add to BOM ◆ 250 MCM 1/4 X 1 BH25CM141B - US150
Add to BOM ◆ 250 MCM 1/4 X 1-1/2 BH25CM141.5B NUWTUBE200 -
Add to BOM ◆ 250 MCM 1/4 X 1-1/2 BH25CM141.5B - US200
Add to BOM ◆ 250 MCM 1/4 X 2 BH25CM142B NUWTUBE250 -
Add to BOM ◆ 250 MCM 1/4 X 2 BH25CM142B - US250
Add to BOM ◆ 300 MCM 1/4 X 1 BH3CM141B NUWTUBE200 -
Add to BOM ◆ 300 MCM 1/4 X 1 BH3CM141B - US200
Add to BOM ◆ 300 MCM 1/4 X 1-1/2 BH3CM141.5B NUWTUBE250 -
Add to BOM ◆ 300 MCM 1/4 X 1-1/2 BH3CM141.5B - US250
Add to BOM ◆ 300 MCM 1/4 X 2 BH3CM142C 2-NUWTUBE150 -
Add to BOM ◆ 300 MCM 1/4 X 2 BH3CM142C - US300
Add to BOM ◆ 350 MCM 1/4 X 1 BH35CM141B NUWTUBE200 -
Add to BOM ◆ 350 MCM 1/4 X 1 BH35CM141B - US200
Add to BOM ◆ 350 MCM 1/4 X 1-1/4 BH35CM141.25B NUWTUBE250 -
Add to BOM ◆ 350 MCM 1/4 X 1-1/4 BH35CM141.25B - US250
Add to BOM ◆ 350 MCM 1/4 X 1-1/2 BH35CM141.5B NUWTUBE250 -
Add to BOM ◆ 350 MCM 1/4 X 1-1/2 BH35CM141.5B - US250
Add to BOM ◆ 350 MCM 1/4 X 2 BH35CM142C 2-NUWTUBE150 -
Add to BOM ◆ 350 MCM 1/4 X 2 BH35CM142C - US300
Add to BOM ◆ 500 MCM 1/4 X 1 BH5CM141B NUWTUBE250 -
Add to BOM ◆ 500 MCM 1/4 X 1 BH5CM141B - US250
Add to BOM ◆ 500 MCM 1/4 X 1-1/2 BH5CM141.5C 2-NUWTUBE150 -
Add to BOM ◆ 500 MCM 1/4 X 1-1/2 BH5CM141.5C - US300
Add to BOM ◆ 500 MCM 1/4 X 2 BH5CM142C 2-NUWTUBE200 -
Add to BOM ◆ 500 MCM 1/4 X 2 BH5CM142C - US400
Add to BOM ◆ 750 MCM 1/4 X 1-1/2 BH75CM141.5C 2-NUWTUBE200 -
Add to BOM ◆ 750 MCM 1/4 X 1-1/2 BH75CM141.5C - US400
Add to BOM ◆ 750 MCM 1/4 X 2 BH75CM142C NUWTUBE500 -
Add to BOM ◆ 750 MCM 1/4 X 2 BH75CM142C - US500
Add to BOM ◆ 750 MCM 3/8 X 1-1/2 BH75CM381.5C NUWTUBE500 -
Add to BOM ◆ 750 MCM 3/8 X 1-1/2 BH75CM381.5C - US500
Add to BOM ◆ 750 MCM 3/8 X 2 BH75CM382C 3-NUWTUBE200 -
Add to BOM ◆ 750 MCM 3/8 X 2 BH75CM382C - US600
Add to BOM ◆ 1000 MCM 1/4 X 1-1/2 BH1MM141.5C 2-NUWTUBE250 -
Add to BOM ◆ 1000 MCM 1/4 X 1-1/2 BH1MM141.5C - US500
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• For mold Wear Plates, add suffix "WP" to the end
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)



Installation Instructions File Type Date
BH Connection Type PDF Image 4-6-15










CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
BH Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700