Bill of Materials View BOM
LBJ Connection Type

Cable Size Lug Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #6 1/8 X 1 LBJ6181B NUWTUBE32 -
Add to BOM ◆ #6 1/8 X 1 LBJ6181B - US32
Add to BOM ◆ #4 1/8 X 1 LBJ4181B NUWTUBE32 -
Add to BOM ◆ #4 1/8 X 1 LBJ4181B - US32
Add to BOM ◆ #2 Sol 1/8 X 1 LBJ2S181B NUWTUBE32 -
Add to BOM ◆ #2 Sol 1/8 X 1 LBJ2S181B - US32
Add to BOM ◆ #2 1/8 X 1 LBJ2181B NUWTUBE45 -
Add to BOM ◆ #2 1/8 X 1 LBJ2181B - US45
Add to BOM ◆ 1/0 1/8 X 1 LBJ1/0181B NUWTUBE45 -
Add to BOM ◆ 1/0 1/8 X 1 LBJ1/0181B - US45
Add to BOM ◆ 2/0 1/8 X 1 LBJ2/0181B NUWTUBE45 -
Add to BOM ◆ 2/0 1/8 X 1 LBJ2/0181B - US45
Add to BOM ◆ 2/0 3/16 X 1 LBJ2/03161B NUWTUBE65 -
Add to BOM ◆ 2/0 3/16 X 1 LBJ2/03161B - US65
Add to BOM ◆ 3/0 1/8 X 1 LBJ3/0181B NUWTUBE65 -
Add to BOM ◆ 3/0 1/8 X 1 LBJ3/0181B - US65
Add to BOM ◆ 3/0 3/16 X 1 LBJ3/03161B NUWTUBE65 -
Add to BOM ◆ 3/0 3/16 X 1 LBJ3/03161B - US65
Add to BOM ◆ 4/0 1/8 X 1 LBJ4/0181B NUWTUBE65 -
Add to BOM ◆ 4/0 1/8 X 1 LBJ4/0181B - US65
Add to BOM ◆ 4/0 3/16 X 1 LBJ4/03161B NUWTUBE65 -
Add to BOM ◆ 4/0 3/16 X 1 LBJ4/03161B - US65
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• For mold Wear Plates, add suffix "WP" to the end
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)



Installation Instructions File Type Date
LBJ Connection Type PDF Image 4-6-15













CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
LBJ Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700