Bill of Materials View BOM
VT (Pipe) Connection Type

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #4 VT4**B NUWTUBE90 -
Add to BOM ◆ #4 VT4**B - US90
Add to BOM ◆ #3 VT3**B NUWTUBE90 -
Add to BOM ◆ #3 VT3**B - US90
Add to BOM ◆ #2 Sol VT2S**B NUWTUBE115 -
Add to BOM ◆ #2 Sol VT2S**B - US115
Add to BOM ◆ #2 VT2**B NUWTUBE115 -
Add to BOM ◆ #2 VT2**B - US115
Add to BOM ◆ #1 VT1**B NUWTUBE115 -
Add to BOM ◆ #1 VT1**B - US115
Add to BOM ◆ 1/0 VT1/0**K NUWTUBE200 -
Add to BOM ◆ 1/0 VT1/0**K - US200
Add to BOM ◆ 2/0 VT2/0**K NUWTUBE200 -
Add to BOM ◆ 2/0 VT2/0**K - US200
Add to BOM ◆ 3/0 VT3/0**K NUWTUBE250 -
Add to BOM ◆ 3/0 VT3/0**K - US250
Add to BOM ◆ 4/0 VT4/0**K NUWTUBE250 -
Add to BOM ◆ 4/0 VT4/0**K - US250
Add to BOM ◆ 250 MCM VT25CM**K NUWTUBE250 -
Add to BOM ◆ 250 MCM VT25CM**K - US250
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• For VT mold Wear Plates, add suffix "WP" to the end
of the Mold Part No.
Required Tools & Accessories:
» CSH1 - Chain Support Handle clamp for "B" and "K"
Price Key Molds (See Related Products Tab)
OR
» MH1 - Mold Handle for "B" and "K" Price Key Molds
AND
» CSKIT - Chain Support Kit (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)




Installation Instructions File Type Date
VT (Pipe) Connection Type PDF Image 4-6-15














CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
VT (Pipe) Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700