Bill of Materials View BOM
VU (Pipe) Connection Type

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #4 VU4**B NUWTUBE65 -
Add to BOM ◆ #4 VU4**B - US65
Add to BOM ◆ #3 VU3**B NUWTUBE65 -
Add to BOM ◆ #3 VU3**B - US65
Add to BOM ◆ #2 Sol VU2S**B NUWTUBE65 -
Add to BOM ◆ #2 Sol VU2S**B - US65
Add to BOM ◆ #2 VU2**B NUWTUBE65 -
Add to BOM ◆ #2 VU2**B - US65
Add to BOM ◆ #1 VU1**B NUWTUBE90 -
Add to BOM ◆ #1 VU1**B - US90
Add to BOM ◆ 1/0 VU1/0**B NUWTUBE150 -
Add to BOM ◆ 1/0 VU1/0**B - US150
Add to BOM ◆ 2/0 VU2/0**B NUWTUBE150 -
Add to BOM ◆ 2/0 VU2/0**B - US150
Add to BOM ◆ 3/0 VU3/0**K NUWTUBE200 -
Add to BOM ◆ 3/0 VU3/0**K - US200
Add to BOM ◆ 4/0 VU4/0**K NUWTUBE200 -
Add to BOM ◆ 4/0 VU4/0**K - US200
Add to BOM ◆ 250 MCM VU25CM**K NUWTUBE200 -
Add to BOM ◆ 250 MCM VU25CM**K - US200
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» CSH1 - Chain Support Handle clamp for "B" and "K"
Price Key Molds (See Related Products Tab)
OR
» MH1 - Mold Handle for "B" and "K" Price Key Molds
AND
» CSKIT - Chain Support Kit (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)




Installation Instructions File Type Date
VU (Pipe) Connection Type PDF Image 4-6-15














CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
VU (Pipe) Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700