Bill of Materials View BOM
VT Connection Type

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #4 VT4B NUWTUBE90 -
Add to BOM ◆ #4 VT4B - US90
Add to BOM ◆ #3 VT3B NUWTUBE90 -
Add to BOM ◆ #3 VT3B - US90
Add to BOM ◆ #2 Sol VT2SB NUWTUBE115 -
Add to BOM ◆ #2 Sol VT2SB - US115
Add to BOM ◆ #2 VT2B NUWTUBE115 -
Add to BOM ◆ #2 VT2B - US115
Add to BOM ◆ #1 VT1B NUWTUBE115 -
Add to BOM ◆ #1 VT1B - US115
Add to BOM ◆ 1/0 VT1/0K NUWTUBE200 -
Add to BOM ◆ 1/0 VT1/0K - US200
Add to BOM ◆ 2/0 VT2/0K NUWTUBE200 -
Add to BOM ◆ 2/0 VT2/0K - US200
Add to BOM ◆ 3/0 VT3/0K NUWTUBE250 -
Add to BOM ◆ 3/0 VT3/0K - US250
Add to BOM ◆ 4/0 VT4/0K NUWTUBE250 -
Add to BOM ◆ 4/0 VT4/0K - US250
Add to BOM ◆ 250 MCM VT25CMK NUWTUBE250 -
Add to BOM ◆ 250 MCM VT25CMK - US250
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• For VT mold Wear Plates, add suffix "WP" to the end
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B" and "K" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
» MSKIT - Magnetic Support Kit (See Related Products Tab)










CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
VT Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700