Bill of Materials View BOM
VU Connection Type

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #4 VU4B NUWTUBE65 -
Add to BOM ◆ #4 VU4B - US65
Add to BOM ◆ #3 VU3B NUWTUBE65 -
Add to BOM ◆ #3 VU3B - US65
Add to BOM ◆ #2 Sol VU2SB NUWTUBE65 -
Add to BOM ◆ #2 Sol VU2SB - US65
Add to BOM ◆ #2 VU2B NUWTUBE65 -
Add to BOM ◆ #2 VU2B - US65
Add to BOM ◆ #1 VU1B NUWTUBE90 -
Add to BOM ◆ #1 VU1B - US90
Add to BOM ◆ 1/0 VU1/0B NUWTUBE150 -
Add to BOM ◆ 1/0 VU1/0B - US150
Add to BOM ◆ 2/0 VU2/0B NUWTUBE150 -
Add to BOM ◆ 2/0 VU2/0B - US150
Add to BOM ◆ 3/0 VU3/0K NUWTUBE200 -
Add to BOM ◆ 3/0 VU3/0K - US200
Add to BOM ◆ 4/0 VU4/0K NUWTUBE200 -
Add to BOM ◆ 4/0 VU4/0K - US200
Add to BOM ◆ 250 MCM VU25CMK NUWTUBE200 -
Add to BOM ◆ 250 MCM VU25CMK - US200
Add to BOM ◆ 300 MCM VU3CMK NUWTUBE250 -
Add to BOM ◆ 300 MCM VU3CMK - US250
Add to BOM ◆ 350 MCM VU35CMD 2-NUWTUBE150 -
Add to BOM ◆ 350 MCM VU35CMD - US150
Add to BOM ◆ 500 MCM VU5CMD 2-NUWTUBE200 -
Add to BOM ◆ 500 MCM VU5CMD - US400
Add to BOM ◆ 750 MCM VU75CMD 2-NUWTUBE250 -
Add to BOM ◆ 750 MCM VU75CMD - US500
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "B" and "K" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
» MSKIT - Magnetic Support Kit (See Related Products Tab)









CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
VU Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700