Bill of Materials View BOM
VH (Pipe) Connection Type

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #4 VH4**B NUWTUBE65 -
Add to BOM ◆ #4 VH4**B - US65
Add to BOM ◆ #2 Sol VH2S**B NUWTUBE65 -
Add to BOM ◆ #2 Sol VH2S**B - US65
Add to BOM ◆ #2 VH2**B NUWTUBE65 -
Add to BOM ◆ #2 VH2**B - US65
Add to BOM ◆ #1 VH1**B NUWTUBE90 -
Add to BOM ◆ #1 VH1**B - US90
Add to BOM ◆ 1/0 VH1/0**B NUWTUBE115 -
Add to BOM ◆ 1/0 VH1/0**B - US115
Add to BOM ◆ 2/0 VH2/0**B NUWTUBE115 -
Add to BOM ◆ 2/0 VH2/0**B - US115
Add to BOM ◆ 3/0 VH3/0**B NUWTUBE150 -
Add to BOM ◆ 3/0 VH3/0**B - US150
Add to BOM ◆ 4/0 VH4/0**B NUWTUBE150 -
Add to BOM ◆ 4/0 VH4/0**B - US150
Add to BOM ◆ 250 MCM VH25CM**B NUWTUBE150 -
Add to BOM ◆ 250 MCM VH25CM**B - US150
◆ BOM = Bill of Materials
• VL is a Left Hand mold. To order a Right Hand mold, change the VL in the Mold Part No. to VR. Example: VR-6**B.

Mold Information:
• Molds listed are for stranded cable. For solid conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• For VH mold Wear Plates,add suffix "WP" to the end
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» For VH mold: MH1 - Mold Handle for "B" and "K" Price Key Molds AND
» *CSKITHSVM - Chain Support Kit for VH Mold (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)




Installation Instructions File Type Date
VH (Pipe) Connection Type PDF Image 4-6-15














CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
VH (Pipe) Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700