Bill of Materials View BOM
VD (Pipe) Connection Type (Range Taking)

Cable
Size
Nominal Pipe Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #2 Sol 1-1/4" to 4" Pipe VD2SV1.25X4B NUWTUBE65 -
Add to BOM ◆ #2 Sol 1-1/4" to 4" Pipe VD2SV1.25X4B - US65
Add to BOM ◆ #2 1-1/4" to 4" Pipe VD2SV1.25X4B NUWTUBE65 -
Add to BOM ◆ #2 1-1/4" to 4" Pipe VD2SV1.25X4B - US65
Add to BOM ◆ 1/0 1-1/4" to 3-1/2" Pipe VD1/0V1.25X4B NUWTUBE115 -
Add to BOM ◆ 1/0 1-1/4" to 3-1/2" Pipe VD1/0V1.25X4B - US115
Add to BOM ◆ 2/0 1-1/4" to 3-1/2" Pipe VD2/0V1.25X4B NUWTUBE90 -
Add to BOM ◆ 2/0 1-1/4" to 3-1/2" Pipe VD2/0V1.25X4B - US90
Add to BOM ◆ 2/0 2" to 4" Pipe VD2/0V2X4B NUWTUBE90 -
Add to BOM ◆ 2/0 2" to 4" Pipe VD2/0V2X4B - US90
Add to BOM ◆ 4/0 1-1/4" to 3-1/2" Pipe VD4/0V1.25X4B NUWTUBE150 -
Add to BOM ◆ 4/0 1-1/4" to 3-1/2" Pipe VD4/0V1.25X4B - US150
Add to BOM ◆ 4/0 2" to 4" Pipe VD4/0V2X4B NUWTUBE150 -
Add to BOM ◆ 4/0 2" to 4" Pipe VD4/0V2X4B - US150
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid conductor, add suffix "S"
after conductor number. i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» CSH1 - Chain Support Handle clamp for "B" Price Key Molds (See Related Products Tab)
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» CSKIT - Chain Support Kit (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
NOTE:

Thin walled pipe may be unsuitable for exothermic connections. If experiencing burn through
issues with the pipe (typically with 2/0 or 4/0 conductors), adding sand inside the fence post well
past the exothermic connection may solve this problem. Another solution would be to use a smaller
conductor such as a #2 awg jumper which uses a smaller size weld metal. The last solution may
be to use mechanical fence clamp assembly such as the ones found on the Related Products tab.









Installation Instructions File Type Date
VD (Pipe) Connection Type (Range Taking) PDF Image 4-6-15













CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
VD (Pipe) Connection Type (Range Taking)
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700