Bill of Materials View BOM
VA (Pipe) Connection Type (Range Taking)
UL Logo Listed 467

Cable
Size
Nominal Pipe Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 4 11/2" to 4" Pipe VA4V1.5x4B NUWTUBE45 -
Add to BOM ◆ 4 11/2" to 4" Pipe VA4V1.5x4B - US45
Add to BOM ◆ 4 4" to 6" Pipe VA4V4x6B NUWTUBE45 -
Add to BOM ◆ 4 4" to 6" Pipe VA4V4x6B - US45
Add to BOM ◆ 4 6" to 10" Pipe VA4V6x10B NUWTUBE45 -
Add to BOM ◆ 4 6" to 10" Pipe VA4V6x10B - US45
Add to BOM ◆ 4 12" to 30" Pipe VA4V12x30B NUWTUBE45 -
Add to BOM ◆ 4 12" to 30" Pipe VA4V12x30B - US45
Add to BOM ◆ 4 32" Pipe or Larger VA4B NUWTUBE45 -
Add to BOM ◆ 4 32" Pipe or Larger VA4B - US45
Add to BOM ◆ 2 Sol 1/2" to 1" Pipe VA2SV.5x1B NUWTUBE45 -
Add to BOM ◆ 2 Sol 1/2" to 1" Pipe VA2SV.5x1B - US45
Add to BOM ◆ 2 Sol 11/2" to 4" Pipe VA2SV1.5x4B NUWTUBE45 -
Add to BOM ◆ 2 Sol 11/2" to 4" Pipe VA2SV1.5x4B - US45
Add to BOM ◆ 2 Sol 4" to 6" Pipe VA2SV4x6B NUWTUBE45 -
Add to BOM ◆ 2 Sol 4" to 6" Pipe VA2SV4x6B - US45
Add to BOM ◆ 2 Sol 6" to 10" Pipe VA2SV6x10B NUWTUBE45 -
Add to BOM ◆ 2 Sol 6" to 10" Pipe VA2SV6x10B - US45
Add to BOM ◆ 2 Sol 12" to 30" Pipe VA2SV12x30B NUWTUBE45 -
Add to BOM ◆ 2 Sol 12" to 30" Pipe VA2SV12x30B - US45
Add to BOM ◆ 2 Sol 32" Pipe or Larger VA2SB NUWTUBE45 -
Add to BOM ◆ 2 Sol 32" Pipe or Larger VA2SB - US45
Add to BOM ◆ 2 11/2" to 4" Pipe VA2V1.5x4B NUWTUBE45 -
Add to BOM ◆ 2 11/2" to 4" Pipe VA2V1.5x4B - US45
Add to BOM ◆ 2 4" to 6" Pipe VA2V4x6B NUWTUBE45 -
Add to BOM ◆ 2 4" to 6" Pipe VA2V4x6B - US45
Add to BOM ◆ 2 6" to 10" Pipe VA2V6x10B NUWTUBE45 -
Add to BOM ◆ 2 6" to 10" Pipe VA2V6x10B - US45
Add to BOM ◆ 2 12" to 30" Pipe VA2V12x30B NUWTUBE45 -
Add to BOM ◆ 2 12" to 30" Pipe VA2V12x30B - US45
Add to BOM ◆ 2 32" Pipe or Larger VA28 NUWTUBE45 -
Add to BOM ◆ 2 32" Pipe or Larger VA28 - US45
Add to BOM ◆ 1 2" to 4" Pipe VA1V2x4B NUWTUBE65 -
Add to BOM ◆ 1 2" to 4" Pipe VA1V2x4B - US65
Add to BOM ◆ 1 4" to 6" Pipe VA1V4x6B NUWTUBE65 -
Add to BOM ◆ 1 4" to 6" Pipe VA1V4x6B - US65
Add to BOM ◆ 1 6" to 10" Pipe VA1V6x10B NUWTUBE65 -
Add to BOM ◆ 1 6" to 10" Pipe VA1V6x10B - US65
Add to BOM ◆ 1 12" to 30" Pipe VA1V12x30B NUWTUBE65 -
Add to BOM ◆ 1 12" to 30" Pipe VA1V12x30B - US65
Add to BOM ◆ 1 32" Pipe or Larger VA1B NUWTUBE65 -
Add to BOM ◆ 1 32" Pipe or Larger VA1B - US65
Add to BOM ◆ 1/0 2" to 4" Pipe VA1/0V2x4B NUWTUBE90 -
Add to BOM ◆ 1/0 2" to 4" Pipe VA1/0V2x4B - US90
Add to BOM ◆ 1/0 4" to 6" Pipe VA1/0V4x6B NUWTUBE90 -
Add to BOM ◆ 1/0 4" to 6" Pipe VA1/0V4x6B - US90
Add to BOM ◆ 1/0 6" to 10" Pipe VA1/0V6x10B NUWTUBE90 -
Add to BOM ◆ 1/0 6" to 10" Pipe VA1/0V6x10B - US90
Add to BOM ◆ 1/0 12" to 30" Pipe VA1/0V12x30B NUWTUBE90 -
Add to BOM ◆ 1/0 12" to 30" Pipe VA1/0V12x30B - US90
Add to BOM ◆ 1/0 32" Pipe or Larger VA1/0B NUWTUBE90 -
Add to BOM ◆ 1/0 32" Pipe or Larger VA1/0B - US90
Add to BOM ◆ 2/0 2" to 4" Pipe VA2/0V2x4B NUWTUBE90 -
Add to BOM ◆ 2/0 2" to 4" Pipe VA2/0V2x4B - US90
Add to BOM ◆ 2/0 4" to 6" Pipe VA2/0V4x6B NUWTUBE90 -
Add to BOM ◆ 2/0 4" to 6" Pipe VA2/0V4x6B - US90
Add to BOM ◆ 2/0 6" to 10" Pipe VA2/0V6x10B NUWTUBE90 -
Add to BOM ◆ 2/0 6" to 10" Pipe VA2/0V6x10B - US90
Add to BOM ◆ 2/0 12" to 30" Pipe VA2/0V12x30B NUWTUBE90 -
Add to BOM ◆ 2/0 12" to 30" Pipe VA2/0V12x30B - US90
Add to BOM ◆ 2/0 32" Pipe or Larger VA2/0B NUWTUBE90 -
Add to BOM ◆ 2/0 32" Pipe or Larger VA2/0B - US90
Add to BOM ◆ 3/0 2" to 4" Pipe VA3/0V2x4B NUWTUBE115 -
Add to BOM ◆ 3/0 2" to 4" Pipe VA3/0V2x4B - US115
Add to BOM ◆ 3/0 4" to 6" Pipe VA3/0V4x6B NUWTUBE115 -
Add to BOM ◆ 3/0 4" to 6" Pipe VA3/0V4x6B - US115
Add to BOM ◆ 3/0 6" to 10" Pipe VA3/0V6x10B NUWTUBE115 -
Add to BOM ◆ 3/0 6" to 10" Pipe VA3/0V6x10B - US115
Add to BOM ◆ 3/0 12" to 30" Pipe VA3/0V12x30B NUWTUBE115 -
Add to BOM ◆ 3/0 12" to 30" Pipe VA3/0V12x30B - US115
Add to BOM ◆ 3/0 32" Pipe or Larger VA3/0B NUWTUBE115 -
Add to BOM ◆ 3/0 32" Pipe or Larger VA3/0B - US115
Add to BOM ◆ 4/0 2" to 4" Pipe VA4/0V2x4B NUWTUBE115 -
Add to BOM ◆ 4/0 2" to 4" Pipe VA4/0V2x4B - US115
Add to BOM ◆ 4/0 4" to 6" Pipe VA4/0V4x6B NUWTUBE115 -
Add to BOM ◆ 4/0 4" to 6" Pipe VA4/0V4x6B - US115
Add to BOM ◆ 4/0 6" to 10" Pipe VA4/0V6x10B NUWTUBE115 -
Add to BOM ◆ 4/0 6" to 10" Pipe VA4/0V6x10B - US115
Add to BOM ◆ 4/0 12" to 30" Pipe VA4/0V12x30B NUWTUBE115 -
Add to BOM ◆ 4/0 12" to 30" Pipe VA4/0V12x30B - US115
Add to BOM ◆ 4/0 32" Pipe or Larger VA4/0B NUWTUBE115 -
Add to BOM ◆ 4/0 32" Pipe or Larger VA4/0B - US115
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid conductor, add suffix "S"
after conductor number. i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• For mold Wear Plates, add suffix "WP" to the end of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» CSH1 - Chain Support Handle clamp for "B" Price Key Molds (See Related Products Tab)
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» CSKIT - Chain Support Kit (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
NOTE:

Thin walled pipe may be unsuitable for exothermic connections. If experiencing burn through issues with the pipe (typically
with 2/0 or 4/0 conductors), adding sand inside the fence post well past the exothermic connection may solve this problem.
Another solution would be to use a smaller conductor such as a #2 awg jumper which uses a smaller size weld metal. The
last solution may be to use mechanical fence clamp assembly. (Please see Related Products)






Installation Instructions File Type Date
VA (Pipe) Connection Type (Range Taking) PDF Image 4-6-15















CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
VA (Pipe) Connection Type (Range Taking)
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700