Bill of Materials View BOM
VA Connection Type
UL Logo Listed 467

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #6 VA6B NUWTUBE45 -
Add to BOM ◆ #6 VA6B - US45
Add to BOM ◆ #4 VA4B NUWTUBE45 -
Add to BOM ◆ #4 VA4B - US45
Add to BOM ◆ #3 VA3B NUWTUBE45 -
Add to BOM ◆ #3 VA3B - US45
Add to BOM ◆ #2 Sol VA2SB NUWTUBE45 -
Add to BOM ◆ #2 Sol VA2SB - US45
Add to BOM ◆ #2 VA2B NUWTUBE45 -
Add to BOM ◆ #2 VA2B - US45
Add to BOM ◆ #1 VA1B NUWTUBE65 -
Add to BOM ◆ #1 VA1B - US65
Add to BOM ◆ 1/0 VA1/0B NUWTUBE90 -
Add to BOM ◆ 1/0 VA1/0B - US90
Add to BOM ◆ 2/0 VA2/0B NUWTUBE90 -
Add to BOM ◆ 2/0 VA2/0B - US90
Add to BOM ◆ 3/0 VA3/0B NUWTUBE115 -
Add to BOM ◆ 3/0 VA3/0B - US115
Add to BOM ◆ 4/0 VA4/0B NUWTUBE115 -
Add to BOM ◆ 4/0 VA4/0B - US115
Add to BOM ◆ 250 MCM VA25CMB NUWTUBE115 -
Add to BOM ◆ 250 MCM VA25CMB - US115
Add to BOM ◆ 300 MCM VA3CMB NUWTUBE150 -
Add to BOM ◆ 300 MCM VA3CMB - US150
Add to BOM ◆ 350 MCM VA35CMB NUWTUBE200 -
Add to BOM ◆ 350 MCM VA35CMB - US200
Add to BOM ◆ 500 MCM VA5CMB NUWTUBE200 -
Add to BOM ◆ 500 MCM VA5CMB - US200
Add to BOM ◆ 750 MCM VA75CMC 2-NUWTUBE150 -
Add to BOM ◆ 750 MCM VA75CMC - US300
Add to BOM ◆ 1000 MCM VA1MMC 2-NUWTUBE200 -
Add to BOM ◆ 1000 MCM VA1MMC - US400
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• For VA mold Wear Plates, add suffix "WP" to the end
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B" and "K" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
» MSKIT - Magnetic Support Kit (See Related Products Tab)










CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
VA Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700