Bill of Materials View BOM
HT Connection Type

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #6 HT6A NUWTUBE45 -
Add to BOM ◆ #6 HT6A - US45
Add to BOM ◆ #4 HT4A NUWTUBE45 -
Add to BOM ◆ #4 HT4A - US45
Add to BOM ◆ #2 Sol HT2SA NUWTUBE45 -
Add to BOM ◆ #2 Sol HT2SA - US45
Add to BOM ◆ #2 HT2A NUWTUBE45 -
Add to BOM ◆ #2 HT2A - US45
Add to BOM ◆ #1 HT1A NUWTUBE65 -
Add to BOM ◆ #1 HT1A - US65
Add to BOM ◆ 1/0 HT1/0B NUWTUBE90 -
Add to BOM ◆ 1/0 HT1/0B - US90
Add to BOM ◆ 2/0 HT2/0B NUWTUBE115 -
Add to BOM ◆ 2/0 HT2/0B - US115
Add to BOM ◆ 3/0 HT3/0B NUWTUBE115 -
Add to BOM ◆ 3/0 HT3/0B - US115
Add to BOM ◆ 4/0 HT4/0B NUWTUBE150 -
Add to BOM ◆ 4/0 HT4/0B - US150
Add to BOM ◆ 250 MCM HT25CMB NUWTUBE150 -
Add to BOM ◆ 250 MCM HT25CMB - US150
Add to BOM ◆ 300 MCM HT3CMB NUWTUBE200 -
Add to BOM ◆ 300 MCM HT3CMB - US200
Add to BOM ◆ 350 MCM HT35CMB NUWTUBE250 -
Add to BOM ◆ 350 MCM HT35CMB - US250
Add to BOM ◆ 500 MCM HT5CMC 2-NUWTUBE150 -
Add to BOM ◆ 500 MCM HT5CMC - US300
◆ BOM = Bill of Materials

Mold Information:
HT mold cable is on the steel surface.
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Molds with Price Key "A" SOLD WITH FRAME.
• If Frame not required, add suffix "-X" after the Mold
Part No.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
» Hold Down Kit (UMHDKIT) (See Related Products Tab)



Installation Instructions File Type Date
HT Connection Type PDF Image 4-6-15














CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
HT Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700