Bill of Materials View BOM
HB Connection Type
UL Logo Listed 467

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #6 HB6B NUWTUBE65 -
Add to BOM ◆ #6 HB6B - US65
Add to BOM ◆ #2 Sol HB2SB NUWTUBE65 -
Add to BOM ◆ #2 Sol HB2SB - US65
Add to BOM ◆ #2 HB2B NUWTUBE65 -
Add to BOM ◆ #2 HB2B - US65
Add to BOM ◆ #1 HB1B NUWTUBE65 -
Add to BOM ◆ #1 HB1B - US65
Add to BOM ◆ 1/0 HB1/0B NUWTUBE90 -
Add to BOM ◆ 1/0 HB1/0B - US90
Add to BOM ◆ 2/0 HB2/0B NUWTUBE90 -
Add to BOM ◆ 2/0 HB2/0B - US90
Add to BOM ◆ 3/0 HB3/0B NUWTUBE115 -
Add to BOM ◆ 3/0 HB3/0B - US115
Add to BOM ◆ 4/0 HB4/0B NUWTUBE115 -
Add to BOM ◆ 4/0 HB4/0B - US115
Add to BOM ◆ 250 MCM HB25CMB NUWTUBE115 -
Add to BOM ◆ 250 MCM HB25CMB - US115
Add to BOM ◆ 300 MCM HB3CMB NUWTUBE150 -
Add to BOM ◆ 300 MCM HB3CMB - US150
Add to BOM ◆ 350 MCM HB35CMB NUWTUBE200 -
Add to BOM ◆ 350 MCM HB35CMB - US200
Add to BOM ◆ 500 MCM HB5CMB NUWTUBE200 -
Add to BOM ◆ 500 MCM HB5CMB - US200
Add to BOM ◆ 750 MCM HB75CMC 2-NUWTUBE150 -
Add to BOM ◆ 750 MCM HB75CMC - US300
Add to BOM ◆ 1000 MCM HB1MMC 2-NUWTUBE200 -
Add to BOM ◆ 1000 MCM HB1MMC - US400
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• Add suffix "WP" to the end of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
» Hold Down Kit (UMHDKIT) (See Related Products Tab)



Installation Instructions File Type Date
HB Connection Type PDF Image 4-6-15














CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
HB Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700