Bill of Materials View BOM
HD Connection Type
UL Logo Listed 467

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #6 Sol HD6SA NUWTUBE45 -
Add to BOM ◆ #6 Sol HD6SA US45
Add to BOM ◆ #6 HD6A NUWTUBE45 -
Add to BOM ◆ #6 HD6A US45
Add to BOM ◆ #4 HD4A NUWTUBE45 -
Add to BOM ◆ #4 HD4A US45
Add to BOM ◆ #2 Sol HD2SA NUWTUBE45 -
Add to BOM ◆ #2 Sol HD2SA US45
Add to BOM ◆ #2 HD2A NUWTUBE45 -
Add to BOM ◆ #2 HD2A US45
Add to BOM ◆ #1 HD1A NUWTUBE65 -
Add to BOM ◆ #1 HD1A US65
Add to BOM ◆ 1/0 HD1/0B NUWTUBE90 -
Add to BOM ◆ 1/0 HD1/0B US90
Add to BOM ◆ 2/0 HD2/0B NUWTUBE90 -
Add to BOM ◆ 2/0 HD2/0B US90
Add to BOM ◆ 3/0 HD3/0B NUWTUBE115 -
Add to BOM ◆ 3/0 HD3/0B US115
Add to BOM ◆ 4/0 HD4/0B NUWTUBE115 -
Add to BOM ◆ 4/0 HD4/0B US115
Add to BOM ◆ 250 MCM HD25CMB NUWTUBE115 -
Add to BOM ◆ 250 MCM HD25CMB US115
Add to BOM ◆ 300 MCM HD3CMB NUWTUBE150 -
Add to BOM ◆ 300 MCM HD3CMB US150
Add to BOM ◆ 350 MCM HD35CMB NUWTUBE200 -
Add to BOM ◆ 350 MCM HD35CMB US200
Add to BOM ◆ 500 MCM HD5CMB NUWTUBE200 -
Add to BOM ◆ 500 MCM HD5CMB US200
Add to BOM ◆ 750 MCM HD75CMC 2NUWTUBE150 -
Add to BOM ◆ 750 MCM HD75CMC US300
Add to BOM ◆ 1000 MCM HD1MMC 2NUWTUBE200 -
Add to BOM ◆ 1000 MCM HD1MMC US400
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• Add suffix "WP" to the end of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
» Hold Down Kit (UMHDKIT) (See Related Products Tab)
• For HD mold, may need Mold Sealer on conductors 1/0 and larger. (See Related Products Tab)



Installation Instructions File Type Date
HD Connection Type PDF Image 4-6-15















CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
HD Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700