Bill of Materials View BOM
GG Connection Type

Ground Rod
Size
Heavy Duty Mold
Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 1/2" GG12B NUWTUBE250 -
Add to BOM ◆ 1/2" GG12B - US250
Add to BOM ◆ 5/8" GG58C 2-NUWTUBE150 -
Add to BOM ◆ 5/8" GG58C - US300
Add to BOM ◆ 3/4" GG34C 2-NUWTUBE200 -
Add to BOM ◆ 3/4" GG34C - US400
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for tapered ground rods. For
threaded sectional rods, add suffix "S" after the
ground rod number. i.e. 58S = 5/8" sectional ground rod.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" & "D" Price Key Molds (See Related Products Tab)
» GRCC - Ground Rod and Cable Clamp (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)



Installation Instructions File Type Date
GG Connection Type PDF Image 4-6-15













CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
GG Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700