Bill of Materials View BOM
Rack Isolating Pad

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
IP0621520.5MOTO
EA
1-1/4
◆ BOM = Bill of Materials
• Used to isolate racks from conductive flooring such as concrete and prevent multiple ground paths.
• .062” x 15” x 20-1/2” GPO-3 Phenolic Isolation Pad designed to fit Motorola equipment racks.
• Includes six isolating shoulder washers designed to accommodate 1/2” anchors.
• Other sizes and configurations available. Please contact factory for more information




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Rack Isolating Pad
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700