Bill of Materials View BOM
GT Connection Type

Ground Rod
Size
Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 5/8" #6 GT586K NUWTUBE90 -
Add to BOM ◆ 5/8" #6 GT586K - US90
Add to BOM ◆ 5/8" #4 GT584K NUWTUBE90 -
Add to BOM ◆ 5/8" #4 GT584K - US90
Add to BOM ◆ 5/8" #2 Sol GT582SK NUWTUBE115 -
Add to BOM ◆ 5/8" #2 Sol GT582SK - US115
Add to BOM ◆ 5/8" #2 GT582K NUWTUBE115 -
Add to BOM ◆ 5/8" #2 GT582K - US115
Add to BOM ◆ 5/8" #1 GT581K NUWTUBE115 -
Add to BOM ◆ 5/8" #1 GT581K - US115
Add to BOM ◆ 5/8" 1/0 GT581/0K NUWTUBE150 -
Add to BOM ◆ 5/8" 1/0 GT581/0K - US150
Add to BOM ◆ 5/8" 2/0 GT582/0K NUWTUBE200 -
Add to BOM ◆ 5/8" 2/0 GT582/0K - US200
Add to BOM ◆ 5/8" 3/0 GT583/0K NUWTUBE250 -
Add to BOM ◆ 5/8" 3/0 GT583/0K - US250
Add to BOM ◆ 5/8" 4/0 GT584/0K NUWTUBE250 -
Add to BOM ◆ 5/8" 4/0 GT584/0K - US250
Add to BOM ◆ 5/8" 250 MCM GT5825CMD 2-NUWTUBE150 -
Add to BOM ◆ 5/8" 250 MCM GT5825CMD - US300
Add to BOM ◆ 3/4" #4 GT346K NUWTUBE90 -
Add to BOM ◆ 3/4" #4 GT346K - US90
Add to BOM ◆ 3/4" #4 GT344K NUWTUBE90 -
Add to BOM ◆ 3/4" #4 GT344K - US90
Add to BOM ◆ 3/4" #2 Sol GT342SK NUWTUBE115 -
Add to BOM ◆ 3/4" #2 Sol GT342SK - US115
Add to BOM ◆ 3/4" #2 GT342K NUWTUBE115 -
Add to BOM ◆ 3/4" #2 GT342K - US115
Add to BOM ◆ 3/4" #1 GT341K NUWTUBE115 -
Add to BOM ◆ 3/4" #1 GT341K - US115
Add to BOM ◆ 3/4" 1/0 GT341/0K NUWTUBE150 -
Add to BOM ◆ 3/4" 1/0 GT341/0K - US150
Add to BOM ◆ 3/4" 2/0 GT342/0K NUWTUBE200 -
Add to BOM ◆ 3/4" 2/0 GT342/0K - US200
Add to BOM ◆ 3/4" 3/0 GT343/0K NUWTUBE250 -
Add to BOM ◆ 3/4" 3/0 GT343/0K - US250
Add to BOM ◆ 3/4" 4/0 GT344/0K NUWTUBE250 -
Add to BOM ◆ 3/4" 4/0 GT344/0K - US250
Add to BOM ◆ 3/4" 250 MCM GT3425CMD 2-NUWTUBE150 -
Add to BOM ◆ 3/4" 250 MCM GT3425CMD - US300
Add to BOM ◆ 3/4" 300 MCM GT343CMD 2-NUWTUBE200 -
Add to BOM ◆ 3/4" 300 MCM GT343CMD - US400
Add to BOM ◆ 3/4" 350 MCM GT3435CMD 2-NUWTUBE200 -
Add to BOM ◆ 3/4" 350 MCM GT3435CMD - US400
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Molds listed are for tapered ground rods. For
threaded sectional rods, add suffix "S" after the
ground rod number. i.e. 58S = 5/8" sectional ground rod.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
• Molds listed are for copperclad steel ground rods.
• For welding to full size copperclad steel, stainless steel, galvanized steel or solid copper
ground rods, add letter "F" to ground rod size. For sectional ground rods, add letter "S"
to ground rod size. (See Related Products Tab)



Installation Instructions File Type Date
GT Connection Type PDF Image 4-6-15














CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
GT Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700