Bill of Materials View BOM
GS Connection Type

Ground Rod
Size
Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 1/2" #4 GS126R NUWTUBE65 -
Add to BOM ◆ 1/2" #4 GS126R - US65
Add to BOM ◆ 1/2" #4 GS124R NUWTUBE65 -
Add to BOM ◆ 1/2" #4 GS124R - US65
Add to BOM ◆ 1/2" #2 Sol GS122SR NUWTUBE65 -
Add to BOM ◆ 1/2" #2 Sol GS122SR - US65
Add to BOM ◆ 1/2" #2 GS122R NUWTUBE65 -
Add to BOM ◆ 1/2" #2 GS122R - US65
Add to BOM ◆ 1/2" #1 GS121R NUWTUBE65 -
Add to BOM ◆ 1/2" #1 GS121R - US65
Add to BOM ◆ 1/2" 1/0 GS121/0P NUWTUBE115 -
Add to BOM ◆ 1/2" 1/0 GS121/0P - US115
Add to BOM ◆ 1/2" 2/0 GS122/0P NUWTUBE115 -
Add to BOM ◆ 1/2" 2/0 GS122/0P - US115
Add to BOM ◆ 1/2" 3/0 GS123/0P NUWTUBE150 -
Add to BOM ◆ 1/2" 3/0 GS123/0P - US150
Add to BOM ◆ 1/2" 4/0 GS124/0P NUWTUBE150 -
Add to BOM ◆ 1/2" 4/0 GS124/0P - US150
Add to BOM ◆ 1/2" 250 MCM GS1225CMP NUWTUBE150 -
Add to BOM ◆ 1/2" 250 MCM GS1225CMP - US150
Add to BOM ◆ 5/8" #4 GS584R NUWTUBE65 -
Add to BOM ◆ 5/8" #4 GS584R - US65
Add to BOM ◆ 5/8" #2 Sol GS582SR NUWTUBE65 -
Add to BOM ◆ 5/8" #2 Sol GS582SR - US65
Add to BOM ◆ 5/8" #2 GS582R NUWTUBE65 -
Add to BOM ◆ 5/8" #2 GS582R - US65
Add to BOM ◆ 5/8" #1 GS581R NUWTUBE65 -
Add to BOM ◆ 5/8" #1 GS581R - US65
Add to BOM ◆ 5/8" 1/0 GS581/0P NUWTUBE115 -
Add to BOM ◆ 5/8" 1/0 GS581/0P - US115
Add to BOM ◆ 5/8" 2/0 GS582/0P NUWTUBE115 -
Add to BOM ◆ 5/8" 2/0 GS582/0P - US115
Add to BOM ◆ 5/8" 3/0 GS583/0P NUWTUBE150 -
Add to BOM ◆ 5/8" 3/0 GS583/0P - US150
Add to BOM ◆ 5/8" 4/0 GS584/0P NUWTUBE150 -
Add to BOM ◆ 5/8" 4/0 GS584/0P - US150
Add to BOM ◆ 5/8" 250 MCM GS5825CMP NUWTUBE150 -
Add to BOM ◆ 5/8" 250 MCM GS5825CMP - US150
Add to BOM ◆ 5/8" 500 MCM GS585CMY 2-NUWTUBE200 -
Add to BOM ◆ 5/8" 500 MCM GS585CMY - US400
Add to BOM ◆ 3/4" #4 GS344R NUWTUBE65 -
Add to BOM ◆ 3/4" #4 GS344R - US65
Add to BOM ◆ 3/4" #2 Sol GS342SR NUWTUBE65 -
Add to BOM ◆ 3/4" #2 Sol GS342SR - US65
Add to BOM ◆ 3/4" #2 GS342R NUWTUBE65 -
Add to BOM ◆ 3/4" #2 GS342R - US65
Add to BOM ◆ 3/4" #1 GS341R NUWTUBE65 -
Add to BOM ◆ 3/4" #1 GS341R - US65
Add to BOM ◆ 3/4" 1/0 GS341/0P NUWTUBE115 -
Add to BOM ◆ 3/4" 1/0 GS341/0P - US115
Add to BOM ◆ 3/4" 2/0 GS342/0P NUWTUBE115 -
Add to BOM ◆ 3/4" 2/0 GS342/0P - US115
Add to BOM ◆ 3/4" 3/0 GS343/0P NUWTUBE150 -
Add to BOM ◆ 3/4" 3/0 GS343/0P - US150
Add to BOM ◆ 3/4" 4/0 GS344/0P NUWTUBE150 -
Add to BOM ◆ 3/4" 4/0 GS344/0P - US150
Add to BOM ◆ 3/4" 250 MCM GS3425CMP NUWTUBE200 -
Add to BOM ◆ 3/4" 250 MCM GS3425CMP - US200
Add to BOM ◆ 3/4" 500 MCM GS345CMY 2-NUWTUBE250 -
Add to BOM ◆ 3/4" 500 MCM GS345CMY - US500
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• If Frame not required, add suffix "-X" after the
Mold Part No.
• Handles for "R" Price Key Molds DO NOT INCLUDE
Flint Igniters.
• Price Key is the Bold Letter in the Mold Part No.
• For mold Wear Plates, add suffix "WP" to the end
of the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "P" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "Y" Price Key Molds (See Related Products Tab)
» MH4 - Handle for "R" Price Key Molds (See Related Products Tab)
» FLTIG - Flint Igniter when Price Key is "R" (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
• Molds listed are for copperclad steel ground rods.
• For welding to full size copperclad steel, stainless steel, galvanized steel or solid copper
ground rods, add letter "F" to ground rod size. For sectional ground rods, add letter "S"
to ground rod size. (See Related Products Tab)



Installation Instructions File Type Date
GS Connection Type PDF Image 4-6-15














CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
GS Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700