Bill of Materials View BOM
GD Connection Type

Ground Rod
Size
Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 1/2" #4 GD126L NUWTUBE25 -
Add to BOM ◆ 1/2" #4 GD126L - US25
Add to BOM ◆ 1/2" #4 GD124L NUWTUBE25 -
Add to BOM ◆ 1/2" #4 GD124L - US25
Add to BOM ◆ 1/2" #2 GD122B NUWTUBE65 -
Add to BOM ◆ 1/2" #2 GD122B - US65
Add to BOM ◆ 1/2" #1 GD121B NUWTUBE65 -
Add to BOM ◆ 1/2" #1 GD121B - US65
Add to BOM ◆ 1/2" 1/0 GD121/0B NUWTUBE90 -
Add to BOM ◆ 1/2" 1/0 GD121/0B - US90
Add to BOM ◆ 1/2" 2/0 GD122/0B NUWTUBE90 -
Add to BOM ◆ 1/2" 2/0 GD122/0B - US90
Add to BOM ◆ 1/2" 3/0 GD123/0B NUWTUBE90 -
Add to BOM ◆ 1/2" 3/0 GD123/0B - US90
Add to BOM ◆ 1/2" 4/0 GD124/0B NUWTUBE90 -
Add to BOM ◆ 1/2" 4/0 GD124/0B - US90
Add to BOM ◆ 1/2" 250 MCM GD1225CMB NUWTUBE90 -
Add to BOM ◆ 1/2" 250 MCM GD1225CMB - US90
Add to BOM ◆ 1/2" 300 MCM GD123CMB NUWTUBE90 -
Add to BOM ◆ 1/2" 300 MCM GD123CMB - US90
Add to BOM ◆ 5/8" #4 GD584L NUWTUBE32 -
Add to BOM ◆ 5/8" #4 GD584L - US32
Add to BOM ◆ 5/8" #2 Sol GD582SB NUWTUBE65 -
Add to BOM ◆ 5/8" #2 Sol GD582SB - US65
Add to BOM ◆ 5/8" #2 GD582B NUWTUBE65 -
Add to BOM ◆ 5/8" #2 GD582B - US65
Add to BOM ◆ 5/8" #1 GD581B NUWTUBE65 -
Add to BOM ◆ 5/8" #1 GD581B - US65
Add to BOM ◆ 5/8" 1/0 GD581/0B NUWTUBE90 -
Add to BOM ◆ 5/8" 1/0 GD581/0B - US90
Add to BOM ◆ 5/8" 2/0 GD582/0B NUWTUBE90 -
Add to BOM ◆ 5/8" 2/0 GD582/0B - US90
Add to BOM ◆ 5/8" 3/0 GD583/0B NUWTUBE90 -
Add to BOM ◆ 5/8" 3/0 GD583/0B - US90
Add to BOM ◆ 5/8" 4/0 GD584/0B NUWTUBE90 -
Add to BOM ◆ 5/8" 4/0 GD584/0B - US90
Add to BOM ◆ 5/8" 250 MCM GD5825CMB NUWTUBE90 -
Add to BOM ◆ 5/8" 250 MCM GD5825CMB - US90
Add to BOM ◆ 5/8" 300 MCM GD583CMB NUWTUBE115 -
Add to BOM ◆ 5/8" 300 MCM GD583CMB - US115
Add to BOM ◆ 5/8" 350 MCM GD5835CMB NUWTUBE115 -
Add to BOM ◆ 5/8" 350 MCM GD5835CMB - US115
Add to BOM ◆ 5/8" 500 MCM GD585CMB NUWTUBE150 -
Add to BOM ◆ 5/8" 500 MCM GD585CMB - US150
Add to BOM ◆ 3/4" #4 GD344L NUWTUBE45 -
Add to BOM ◆ 3/4" #4 GD344L - US45
Add to BOM ◆ 3/4" #2 Sol GD342SB NUWTUBE90 -
Add to BOM ◆ 3/4" #2 Sol GD342SB - US90
Add to BOM ◆ 3/4" #2 GD342B NUWTUBE90 -
Add to BOM ◆ 3/4" #2 GD342B - US90
Add to BOM ◆ 3/4" #1 GD341B NUWTUBE90 -
Add to BOM ◆ 3/4" #1 GD341B - US90
Add to BOM ◆ 3/4" 1/0 GD341/0B NUWTUBE90 -
Add to BOM ◆ 3/4" 1/0 GD341/0B - US90
Add to BOM ◆ 3/4" 2/0 GD342/0B NUWTUBE90 -
Add to BOM ◆ 3/4" 2/0 GD342/0B - US90
Add to BOM ◆ 3/4" 3/0 GD343/0B NUWTUBE90 -
Add to BOM ◆ 3/4" 3/0 GD343/0B - US90
Add to BOM ◆ 3/4" 4/0 GD344/0B NUWTUBE90 -
Add to BOM ◆ 3/4" 4/0 GD344/0B - US90
Add to BOM ◆ 3/4" 250 MCM GD3425CMB NUWTUBE90 -
Add to BOM ◆ 3/4" 250 MCM GD3425CMB - US90
Add to BOM ◆ 3/4" 300 MCM GD343CMB NUWTUBE115 -
Add to BOM ◆ 3/4" 300 MCM GD343CMB - US115
Add to BOM ◆ 3/4" 350 MCM GD3435CMB NUWTUBE115 -
Add to BOM ◆ 3/4" 350 MCM GD3435CMB - US115
Add to BOM ◆ 3/4" 500 MCM GD345CMB NUWTUBE150 -
Add to BOM ◆ 3/4" 500 MCM GD345CMB - US150
Add to BOM ◆ 3/4" 750 MCM GD3475CMB NUWTUBE250 -
Add to BOM ◆ 3/4" 750 MCM GD3475CMB - US250
Add to BOM ◆ 1" 1/0 GD101/0B NUWTUBE150 -
Add to BOM ◆ 1" 1/0 GD101/0B - US150
Add to BOM ◆ 1" 2/0 GD102/0B NUWTUBE150 -
Add to BOM ◆ 1" 2/0 GD102/0B - US150
Add to BOM ◆ 1" 3/0 GD103/0B NUWTUBE150 -
Add to BOM ◆ 1" 3/0 GD103/0B - US150
Add to BOM ◆ 1" 4/0 GD104/0B NUWTUBE150 -
Add to BOM ◆ 1" 4/0 GD104/0B - US150
Add to BOM ◆ 1" 250 MCM GD1025CMB NUWTUBE150 -
Add to BOM ◆ 1" 250 MCM GD1025CMB - US150
Add to BOM ◆ 1" 300 MCM GD103CMB NUWTUBE200 -
Add to BOM ◆ 1" 300 MCM GD103CMB - US200
Add to BOM ◆ 1" 350 MCM GD1035CMB NUWTUBE200 -
Add to BOM ◆ 1" 350 MCM GD1035CMB - US200
Add to BOM ◆ 1" 500 MCM GD105CMB NUWTUBE200 -
Add to BOM ◆ 1" 500 MCM GD105CMB - US200
Add to BOM ◆ 1" 750 MCM GD1075CMB NUWTUBE250 -
Add to BOM ◆ 1" 750 MCM GD1075CMB - US250
Add to BOM ◆ 1" 1000 MCM GD101MMC 2-NUWTUBE150 -
Add to BOM ◆ 1" 1000 MCM GD101MMC - US300
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid conductor, add suffix "S" after
conductor number. i.e. 4S = 4 AWG solid conductor.
• Molds listed are for tapered ground rods. For threaded sectional rods, add
suffix "S" after the ground rod number. i.e. 58S = 5/8" sectional ground rod.
• Molds with Price Key "L" SOLD WITH HANDLES.
• If Handles not required, add suffix "-X" after the Mold Part No.
• Handles for "L" Price Key Molds DO NOT INCLUDE Flint Igniters.
• Price Key is the Bold Letter in the Mold Part No.
• For mold Wear Plates, add suffix "WP" to the end
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
» FLTIG - Flint Igniter when Price Key is "L" (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
• Molds listed are for copperclad steel ground rods.
• For welding to full size copperclad steel, stainless steel, galvanized steel or solid copper
ground rods, add letter "F" to ground rod size. For sectional ground rods, add letter "S"
to ground rod size. (See Related Products Tab)



Installation Instructions File Type Date
GD Connection Type PDF Image 4-6-15














CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
GD Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700