Bill of Materials View BOM
PS Connection Type

Cable Size Mold
Part No.
Weld Metal
Run Tap NUWTUBE UltraShot
Add to BOM ◆ #8 Sol #8 Sol PS8S8SL NUWTUBE25 -
Add to BOM ◆ #8 Sol #8 Sol PS8S8SL - US25
Add to BOM ◆ #8 #8 PS88L NUWTUBE25 -
Add to BOM ◆ #8 #8 PS88L - US25
Add to BOM ◆ #6 Sol #6 Sol PS6S6SL NUWTUBE25 -
Add to BOM ◆ #6 Sol #6 Sol PS6S6SL - US25
Add to BOM ◆ #6 #6 PS66L NUWTUBE25 -
Add to BOM ◆ #6 #6 PS66L - US25
Add to BOM ◆ #4 Sol #4 Sol PS4S4SM NUWTUBE32 -
Add to BOM ◆ #4 Sol #4 Sol PS4S4SM - US32
Add to BOM ◆ #4 #4 PS44M NUWTUBE32 -
Add to BOM ◆ #4 #4 PS44M - US32
Add to BOM ◆ #2 Sol #2 Sol PS2S2SM NUWTUBE45 -
Add to BOM ◆ #2 Sol #2 Sol PS2S2SM - US45
◆ BOM = Bill of Materials

PS molds listed are for solid or concentric stranded copper
conductors.
• Price Key is the Bold Letter in the Mold Part No.
• Molds with Price Key "L" & "M" SOLD WITH HANDLES. (See Related Products Tab)
• If Handles not required, add suffix "-X" after the Mold Part No.
• Handles for "L" & "M" Price Key molds DO NOT INCLUDE
Flint Igniters.
• For mold Wear Plates, add suffix "WP" to the end
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» FLTIG - Flint Igniter when Price Key is "L" & "M" (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)










CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
PS Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700