Bill of Materials View BOM
BS Connection Type
UL Logo Listed 467

Cable Size Mold
Part No.
Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ #6 Sol BS6SL NUWTUBE25 -
Add to BOM ◆ #6 Sol BS6SL US25
Add to BOM ◆ #4 BS4L NUWTUBE25 -
Add to BOM ◆ #4 BS4L US25
Add to BOM ◆ #2 BS2L NUWTUBE32 -
Add to BOM ◆ #2 BS2L US32
Add to BOM ◆ 1/0 BS1/0B NUWTUBE45 -
Add to BOM ◆ 1/0 BS1/0B US45
Add to BOM ◆ 2/0 BS2/0B NUWTUBE65 -
Add to BOM ◆ 2/0 BS2/0B US65
Add to BOM ◆ 3/0 BS3/0B NUWTUBE90 -
Add to BOM ◆ 3/0 BS3/0B US90
Add to BOM ◆ 4/0 BS4/0B NUWTUBE90 -
Add to BOM ◆ 4/0 BS4/0B US90
Add to BOM ◆ 250 MCM BS25CMB NUWTUBE115 -
Add to BOM ◆ 250 MCM BS25CMB US115
Add to BOM ◆ 300 MCM BS3CMB NUWTUBE115 -
Add to BOM ◆ 300 MCM BS3CMB US115
Add to BOM ◆ 350 MCM BS35CMB NUWTUBE150 -
Add to BOM ◆ 350 MCM BS35CMB US150
Add to BOM ◆ 500 MCM BS5CMB NUWTUBE200 -
Add to BOM ◆ 500 MCM BS5CMB US200
Add to BOM ◆ 750 MCM BS75CMC 2NUWTUBE150 -
Add to BOM ◆ 750 MCM BS75CMC US300
Add to BOM ◆ 1000 MCM BS1MMC 2NUWTUBE200 -
Add to BOM ◆ 1000 MCM BS1MMC US400
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• Molds with Price Key "L" SOLD WITH HANDLES.
• If Handles not required, add suffix "-X" after the
Mold Part No.
• Handles for "L" Price Key molds DO NOT INCLUDE
Flint Igniters.
• For mold Wear Plates, add suffix "WP" to the end#
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B"Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
» FLTIG - Flint Igniter when Price Key is "L" (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)



Installation Instructions File Type Date
BS Connection Type PDF Image 4-6-15













CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
BS Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700