Bill of Materials View BOM
PB Connection Type
UL Logo Listed 467

Cable Size Mold
Part No.
Weld Metal
Run Tap NUWTUBE UltraShot
Add to BOM ◆ #6 #6 PB66B NUWTUBE25 ­
Add to BOM ◆ #6 #6 PB66B - US25
Add to BOM ◆ #4 #8 Sol PB48SB NUWTUBE32 ­
Add to BOM ◆ #4 #8 Sol PB48SB ­ US32
Add to BOM ◆ #4 #6 Sol PB46SB NUWTUBE32 ­
Add to BOM ◆ #4 #6 Sol PB46SB ­ US32
Add to BOM ◆ #4 #6 PB46B NUWTUBE32 ­
Add to BOM ◆ #4 #6 PB46B ­ US32
Add to BOM ◆ #4 #4 PB44B NUWTUBE32 ­
Add to BOM ◆ #4 #4 PB44B ­ US32
Add to BOM ◆ #2 Sol #2 Sol PB2S2SB NUWTUBE65 ­
Add to BOM ◆ #2 Sol #2 Sol PB2S2SB ­ US65
Add to BOM ◆ #2 #8 Sol PB28SB NUWTUBE32 ­
Add to BOM ◆ #2 #8 Sol PB28SB ­ US32
Add to BOM ◆ #2 #6 Sol PB26SB NUWTUBE32 ­
Add to BOM ◆ #2 #6 Sol PB26SB ­ US32
Add to BOM ◆ #2 #6 PB26B NUWTUBE32 ­
Add to BOM ◆ #2 #6 PB26B ­ US32
Add to BOM ◆ #2 #4 PB24B NUWTUBE45 ­
Add to BOM ◆ #2 #4 PB24B ­ US45
Add to BOM ◆ #2 #2 PB22B NUWTUBE65 ­
Add to BOM ◆ #2 #2 PB22B ­ US65
Add to BOM ◆ 1/0 #8 Sol PB1/08SB NUWTUBE45 ­
Add to BOM ◆ 1/0 #8 Sol PB1/08SB ­ US45
Add to BOM ◆ 1/0 #6 Sol PB1/06SB NUWTUBE45 ­
Add to BOM ◆ 1/0 #6 Sol PB1/06SB ­ US45
Add to BOM ◆ 1/0 #6 PB1/06B NUWTUBE45 ­
Add to BOM ◆ 1/0 #6 PB1/06B ­ US45
Add to BOM ◆ 1/0 #4 PB1/04B NUWTUBE65 ­
Add to BOM ◆ 1/0 #4 PB1/04B ­ US65
Add to BOM ◆ 1/0 #2 PB1/02B NUWTUBE65 ­
Add to BOM ◆ 1/0 #2 PB1/02B ­ US65
Add to BOM ◆ 1/0 #1 PB1/01B NUWTUBE90 ­
Add to BOM ◆ 1/0 #1 PB1/01B ­ US90
Add to BOM ◆ 1/0 1/0 PB1/01/0B NUWTUBE90 ­
Add to BOM ◆ 1/0 1/0 PB1/01/0B ­ US90
Add to BOM ◆ 1/0 #2 Sol PB1/02SB NUWTUBE65 ­
Add to BOM ◆ 1/0 #2 Sol PB1/02SB - US65
Add to BOM ◆ 2/0 #8 Sol PB2/08SB NUWTUBE65 ­
Add to BOM ◆ 2/0 #8 Sol PB2/08SB ­ US65
Add to BOM ◆ 2/0 #6 Sol PB2/06SB NUWTUBE65 ­
Add to BOM ◆ 2/0 #6 Sol PB2/06SB ­ US65
Add to BOM ◆ 2/0 #6 PB2/06B NUWTUBE65 ­
Add to BOM ◆ 2/0 #6 PB2/06B ­ US65
Add to BOM ◆ 2/0 #4 PB2/04B NUWTUBE65 ­
Add to BOM ◆ 2/0 #4 PB2/04B ­ US65
Add to BOM ◆ 2/0 #2 PB2/02B NUWTUBE90 ­
Add to BOM ◆ 2/0 #2 PB2/02B ­ US90
Add to BOM ◆ 2/0 #1 PB2/01B NUWTUBE90 ­
Add to BOM ◆ 2/0 #1 PB2/01B ­ US90
Add to BOM ◆ 2/0 1/0 PB2/01/0B NUWTUBE115 ­
Add to BOM ◆ 2/0 1/0 PB2/01/0B ­ US115
Add to BOM ◆ 2/0 2/0 PB2/02/0B NUWTUBE115 ­
Add to BOM ◆ 2/0 2/0 PB2/02/0B ­ US115
Add to BOM ◆ 2/0 #2 Sol PB2/02SB NUWTUBE90 ­
Add to BOM ◆ 2/0 #2 Sol PB2/02SB - US90
Add to BOM ◆ 4/0 #8 Sol PB4/08SB NUWTUBE90 ­
Add to BOM ◆ 4/0 #8 Sol PB4/08SB ­ US90
Add to BOM ◆ 4/0 #6 Sol PB4/06SB NUWTUBE90 ­
Add to BOM ◆ 4/0 #6 Sol PB4/06SB ­ US90
Add to BOM ◆ 4/0 #6 PB4/06B NUWTUBE90 ­
Add to BOM ◆ 4/0 #6 PB4/06B ­ US90
Add to BOM ◆ 4/0 #4 PB4/04B NUWTUBE90 ­
Add to BOM ◆ 4/0 #4 PB4/04B ­ US90
Add to BOM ◆ 4/0 #2 PB4/02B NUWTUBE115 ­
Add to BOM ◆ 4/0 #2 Sol PB4/02SB - US115
Add to BOM ◆ 4/0 #2 Sol PB4/02SB NUWTUBE115 -
Add to BOM ◆ 4/0 #2 PB4/02B - US115
Add to BOM ◆ 4/0 #1 PB4/01B NUWTUBE115 ­
Add to BOM ◆ 4/0 #1 PB4/01B ­ US115
Add to BOM ◆ 4/0 1/0 PB4/01/0B NUWTUBE115 ­
Add to BOM ◆ 4/0 1/0 PB4/01/0B ­ US115
Add to BOM ◆ 4/0 2/0 PB4/02/0B NUWTUBE115 ­
Add to BOM ◆ 4/0 2/0 PB4/02/0B ­ US115
Add to BOM ◆ 4/0 4/0 PB4/04/0B NUWTUBE150 ­
Add to BOM ◆ 4/0 4/0 PB4/04/0B ­ US150
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• Molds with Price Key "L" SOLD WITH HANDLES.
• If Handles not required, add suffix "-X" after the
Mold Part No.
• Handles for "L" Price Key molds DO NOT INCLUDE
Flint Igniters.
• For mold Wear Plates, add suffix "WP" to the end#
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B"Price Key Molds (See Related Products Tab)
» MH2 - Handle for "C" Price Key Molds (See Related Products Tab)
» FLTIG - Flint Igniter when Price Key is "L" (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)



Installation Instructions File Type Date
PB Connection Type PDF Image 4-6-15













CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
PB Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700