Bill of Materials View BOM
Standard Vise-Grip®
Standard Vise-Grip®

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
VG10
EA
1-1/4
◆ BOM = Bill of Materials
• 10" Vise-Grip┬« straight jaw locking pliers can be used as a pliers, adjustable wrench, pipe wrench, or clamp.
• They have a strong grip with quick release and locks on to a variety of sizes.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Standard Vise-Grip®
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700