Bill of Materials View BOM
Lineman's Pliers
Lineman's Pliers

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
LP9
EA
1-1/4
◆ BOM = Bill of Materials
• 9" Lineman's pliers are heavy duty with non-slip cushion grips.
• Made with heat treated forged alloy steel for increased toughness and durability.
• Has a streamline head design and it's hardened side cutting edges create a clean
cut and remain sharp.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Lineman's Pliers
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700