Bill of Materials View BOM
9" Cable Cutters
9

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
CC9
EA
1/4
◆ BOM = Bill of Materials
• Cable cutters designed for special high-leverage to give excellent cutting capability.
• The cable-gripping shear-type jaw makes clean cuts up to 2/0 soft copper cable.
• Handles are plastic-dipped for comfort and to minimize fatigue.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
9" Cable Cutters
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700