Bill of Materials View BOM
Toolbox
Toolbox

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
TOOLBOX
EA
5-1/2
◆ BOM = Bill of Materials
• Plastic toolbox measures 22" x 9.5" x 9.75" and includes a tray.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Toolbox
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700