Bill of Materials View BOM
Magnetic Support Handle Clamps
Magnetic Support Handle Clamps

Part No. Fits Mold Price Minimum Width Requirements Qty. Approx. Wt. Each (lbs.)
Add to BOM ◆ MSHC1 B, E, & K 8" EA 6
Add to BOM ◆ MSHC2 C, D & F 8" EA 6-1/2
◆ BOM = Bill of Materials
• Handle clamps MSHC1 & MSHC2 come with MH1 & MH2 clamps respectively as well as a MSKIT and a flint igniter (FLTIG).
• Magnetic Support Handle Clamp allows mold to be securely held in place to steel surfaces.
• MSKIT converts the standard mold handle clamp into a magnetic support handle clamp.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Magnetic Support Handle Clamps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030