Bill of Materials View BOM
Mold Handle Clamps
Mold Handle Clamps

Part No.
Application
Qty.
Approx. Wt. Each (lbs.)
Add to BOM ◆
MH1
For All molds with B, E, K, P & Q mold price key (3" wide)
EA
2-3/4
Add to BOM ◆
MH2
For All molds with C, D, F, Y & Z mold price key
EA
3-1/2
Add to BOM ◆
MH3
For Combo molds with L & M mold price key
EA
1/4
Add to BOM ◆
MH4
For Combo molds with R mold price key
EA
1-1/2
◆ BOM = Bill of Materials
• Mold Handle Clamps are required for all molds.
• Some molds are used with specialized frames.
• Handle clamps MH1 & MH2 come with a flint igniter (FLTIG).
• Handle clamps have a Zinc plated finish.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Mold Handle Clamps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700