Bill of Materials View BOM
Mold Cleaning Brushes
Mold Cleaning Brushes

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
MCBRSH1
EA
1/4
Add to BOM ◆
MCBRSH2
EA
1/16
◆ BOM = Bill of Materials
• Slag can be removed from molds by using a Mold Cleaning Brush.
• The brush is especially useful on vertical split molds.
• Consistent and proper use of the brush will aid in maintaining or exceeding the average mold life of 50 connections.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Mold Cleaning Brushes
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700