Bill of Materials View BOM
Cold Galvanizing Spray
Cold Galvanizing Spray

Part No.
Qty.
Unit Wt. (oz.)
Add to BOM ◆
CGS
EA
16
◆ BOM = Bill of Materials
• Instant cold galvanizing spray provides protection equal to hot dip galvanizing.
• Used for touching up surfaces affected by welding.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Cold Galvanizing Spray
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700