Bill of Materials View BOM
Entry Panels - Aluminum 4" Ports

Part No. Description Wall Opening Overall Size Approx. Each
Wt. (lbs.)
Add to BOM ◆ HLG220TWP 1 Unit Entrance
Panel 1x1
4" x 4" 7" x 7" 1
Add to BOM ◆ HLG1448TWP 2 Unit Entrance
Panel 1x2
4" x 10" 9.5" x 15.5" 2
Add to BOM ◆ HLG1449TWP 6 Unit Entrance
Panel 2x3
9.5" x 15" 17.5" x 23" 2
Add to BOM ◆ HLG576TWP 8 Unit Entrance
Panel 2x4
9.5" x 20.5" 17.5" x 25.5" 3
Add to BOM ◆ HLG1118TWP 12 Unit Entrance
Panel 3x4
15" x 20.5" 25.5" x 25.5" 8
Add to BOM ◆ HLG1447TWP 16 Unit Entrance
Panel 4x4
20.5" x 20.5" 25.5" x 25.5" 10
Add to BOM ◆ HLG1333TWP 18 Unit Entrance
Panel 3x6
15" x 31.5" 25.5" x 39.5" 9
Add to BOM ◆ HLG1340TWP 24 Unit Entrance
Panel 4x6
20.5" x 31.5" 31" x 39.5" 25
◆ BOM = Bill of Materials
Harger’s single piece aluminum entrance panels provide a superior point of entry for coax and fiber
cables. This unique 4” formed port design eliminates mechanical fasteners and gaskets that are found
with current entry panels using a spin formed ring riveted to a flat panel. The current design warps
and loosens up over time separating the gasket from the metal surfaces, making for an unwanted entry
point for both weather and insects. Each 4” port can accept standard boot assemblies for sealing and
weatherproofing your structure.

Panels come complete with a powder coated maple finish, mounting hardware consisting of stainless steel
screws, washers and plastic anchors and sealing caps for all openings.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Entry Panels - Aluminum 4" Ports
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700