Bill of Materials View BOM
Stainless Steel Air Terminal Thru-Roof Assemblies
Stainless Steel Air Terminal Thru-Roof Assemblies

Part No. Thru-Roof
Type
Thru-Roof
Material
Riser
Length
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ SSTRCC15812 Vertical Stainless 12" 10 18
Add to BOM ◆ SSTRCC15824 Vertical Stainless 24" 10 25
Add to BOM ◆ SSTRACBM15812 Vertical Stainless 12" 10 15
Add to BOM ◆ SSTRACBM15824 Vertical Stainless 24" 10 19
Add to BOM ◆ SSTRCCB1BC12 Vertical Stainless 12" 10 17
Add to BOM ◆ SSTRCCB1BC24 Vertical Stainless 24" 10 25
Add to BOM ◆ SSTRACBMB1BC12 Vertical Stainless 12" 10 15
Add to BOM ◆ SSTRACBMB1BC24 Vertical Stainless 24" 10 22
Add to BOM ◆ SSTRCCCUBU12 Horizontal Stainless 12" 10 19
Add to BOM ◆ SSTRCCCUBU24 Horizontal Stainless 24" 10 26
Add to BOM ◆ SSTRACBMCUBU12 Horizontal Stainless 12" 10 16
Add to BOM ◆ SSTRACBMCUBU24 Horizontal Stainless 24" 10 23
◆ BOM = Bill of Materials
• Non-flammable, water tight penetration for a lightning protection system.
• Available with either a #158, #B1BC or #CUBU bottom connector.
• Various roofing boots that are designed for 5/8" diameter penetrations can be
used to create a weatherproof seal. Examples include Dektite No. 1 and Oatey
14052 (Not included).




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Stainless Steel Air Terminal Thru-Roof Assemblies
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700