Bill of Materials View BOM
Ground Access Wells - High Security Wells
Ground Access Wells - High Security Wells

Part No.
Dimensions
Approx. Each
Wt. (lbs.)
Add to BOM ◆
GAW121212TDLH
12" x 12" x 12" deep
40
Add to BOM ◆
GAW181818TDLH
18" x 18" x 18" deep
80
Add to BOM ◆
GAW242424TDLH
24" x 24" x 24" deep
140
Add to BOM ◆
GAW363636TDLH
36" x 36" x 36" deep
300
◆ BOM = Bill of Materials
• 3/8" steel top cover with 120 degree opening latch.
• Must be shipped by truck only.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Access Wells - High Security Wells
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700