Bill of Materials View BOM
Cast Iron NUWTube®
Cast Iron NUWTube®

Part No. / Size Qty. Per Carton
Add to BOM ◆ NUWTUBE25CI 20
Add to BOM ◆ NUWTUBE32CI 20
Add to BOM ◆ NUWTUBE45CI 20
Add to BOM ◆ NUWTUBE65CI 20
Add to BOM ◆ NUWTUBE90CI 10
Add to BOM ◆ NUWTUBE115CI 10
◆ BOM = Bill of Materials

• For use on ductile iron surfaces.
• Dual chamber design holds starting material and weld metal separately, in the same tube.
• "Red Dot" on cap designates the starting material side.
• Each cartridge is marked with the size.
• Each box also contains instructions and metal disks. One metal disk is used for each connection.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Cast Iron NUWTube®
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030