Bill of Materials View BOM
Fence Fabric Grounding Clamps
UL Logo Listed 467
Fence Fabric Grounding Clamps

Part No. Conductor
Size (AWG)
Torque
Rating
(in./lb.)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ FGC8 #8 AWG 67 25 5
Add to BOM ◆ FGC6 #6 AWG 67 25 5
Add to BOM ◆ FGC4 #4 AWG 67 25 5
Add to BOM ◆ FGC2 #2 AWG 67 25 5
Add to BOM ◆ FGC2/0 2/0 AWG 67 10 3
Add to BOM ◆ FGC2-4/0* #2 AWG & 4/0 AWG 67 10 3
◆ BOM = Bill of Materials

* Accepts a #2 AWG and/or 4/0 AWG conductor.

• Unique design allows clamp to form connections at most any angle.
• Specific uses include connection to both fence fabric and barbed wire.
• The conductor maintains a direct path to ground while connected to an object
that is parallel, perpendicular or any degree in between.
• Electro tin plated brass clamp includes stainless steel hardware.
• Allows for use with most metallic surfaces including galvanized.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Fence Fabric Grounding Clamps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700