Bill of Materials View BOM
A37R (rope lay)
UL Logo Listed 96
A37R (rope lay)

Part No. No. of
Strands
Strand
Size
X-Sectional
Area in CM
Diameter Wt.
lbs./M ft.
Reel/Coil
Size
Reel/Coil
Wt. (lbs.)
Add to BOM ◆ A37R-25COIL 37 13 AWG 192,000 19/32" 190 25' 5
Add to BOM ◆ A37R-50COIL 37 13 AWG 192,000 19/32" 190 50' 10
Add to BOM ◆ A37R-100 37 13 AWG 192,000 19/32" 190 100' 23
Add to BOM ◆ A37R-250 37 13 AWG 192,000 19/32" 190 250' 56
Add to BOM ◆ A37R-500 37 13 AWG 192,000 19/32" 190 500' 112
◆ BOM = Bill of Materials



These conductors are intended for use on structures
greater than 75' in height.



• Class II Minimum Requirements:
- 190 pounds per 1,000 feet.
- Cross-sectional area of 192,000 circular mils.
- Minimum strand size 13 AWG.
• Conductors are marked in 3' intervals to aid in installation.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
A37R (rope lay)
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700