Bill of Materials View BOM
Card Cloth Brush
Card Cloth Brush

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
CCBRSH1
EA
1/4
◆ BOM = Bill of Materials
• The Card Cloth Brush has short, stiff, metal bristles which are generally
preferred for cleaning concentric conductors and busbars, that are not
heavily oxidized.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Card Cloth Brush
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700