Bill of Materials View BOM
Pipe Range 8 - 12
Pipe Range 8 - 12

Part No. Material Nominal Pipe
Size
Torque
Rating
(in./lb.)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ UPC8C Tinned Copper 8" 210 5 14
Add to BOM ◆ UPC10C Tinned Copper 10" 210 5 15-1/4
Add to BOM ◆ UPC12C Tinned Copper 12" 210 5 17-3/4
◆ BOM = Bill of Materials
• Provides bi-directional grounding capabilities making it the
perfect connection for grounding large diameter pipes.
• Clamps include mechanical connector to connect ground
conductors #6 AWG thru 250 MCM.
• Manufactured from electro tinned copper; includes stainless steel
hardware.
• Lug ends are 1/4" x 1" and have holes that are 7/16" diameter
1" on center spacing.
• For conductors larger than 250 MCM exothermically weld to
the clamp.
• Suitable for direct burial in earth & concrete.

• Wide conductor range; #6 Solid through 250 MCM.
• Also used for pedestal grounding.
• Electro tin plated bronze includes stainless steel hardware.
• Dual UL Listing (UL96 and UL467).
• Suitable for direct burial in earth & concrete.
• Tamper Resistant comes with break away nuts.



Installation Instructions File Type Date
Pipe Range 8 - 12 PDF Image 4-6-15








CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Pipe Range 8 - 12
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700