Bill of Materials View BOM
Universal Pipe Clamps
Universal Pipe Clamps

Part No. Material Nominal Pipe
Size
Torque
Rating
(in./lb.)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ UPC.75/1.25 Tinned Copper .75" - 1.25" 117 10 9
Add to BOM ◆ UPC1.5/2 Tinned Copper 1.5" - 2" 117 10 9-1/2
Add to BOM ◆ UPC2.5/3 Tinned Copper 2.5" - 3" 117 5 6
Add to BOM ◆ UPC3.5/4 Tinned Copper 3.5" - 4" 117 5 7
Add to BOM ◆ UPC5/6 Tinned Copper 5" - 6" 117 5 9
◆ BOM = Bill of Materials
• Lug ends are 1/4" x 1" and have holes that are 3/8" diameter 1" on
center spacing.
• The UPC.75/1.25 provides bi-directional grounding capabilities making it
the perfect connection for grounding fence rail to fence post applications.
• All clamps are manufactured from electro tinned copper and feature
stainless steel hardware.

• Wide conductor range; #6 Solid through 250 MCM.
• Also used for pedestal grounding.
• Electro tin plated bronze includes stainless steel hardware.
• Dual UL Listing (UL96 and UL467).
• Suitable for direct burial in earth & concrete.
• Tamper Resistant comes with break away nuts.



Installation Instructions File Type Date
Universal Pipe Clamps PDF Image 4-6-15








CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Universal Pipe Clamps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700