Bill of Materials View BOM
NUWTube® (Pour & Shoot) Weld Metal
NUWTube<sup>®</sup> (Pour & Shoot) Weld Metal

Part No. / Size Qty. Per
Add to BOM ◆ NUWTUBE15 20
Add to BOM ◆ NUWTUBE25 20
Add to BOM ◆ NUWTUBE32 20
Add to BOM ◆ NUWTUBE45 20
Add to BOM ◆ NUWTUBE65 20
Add to BOM ◆ NUWTUBE90 10
Add to BOM ◆ NUWTUBE115 10
Add to BOM ◆ NUWTUBE150 10
Add to BOM ◆ NUWTUBE200 10
Add to BOM ◆ NUWTUBE250 10
◆ BOM = Bill of Materials

• The weld metal, a mixture of copper oxide and aluminum, is packaged in individual, moisture resistant plastic tubes.
• Dual chambers design holds starting material and weld metals separately, in the same tube.
• Easy to identify with color coded caps. Clear = Weld Metal, Orange =Starting material.
• Each cartridge is marked with the size.
• Each box also contains instructions and metal disks. One metal disk is used for each connection.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
NUWTube® (Pour & Shoot) Weld Metal
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030