Bill of Materials View BOM
UltraShot® (Drop-in) Weld Metal
UltraShot<sup>®</sup> (Drop-in) Weld Metal

Part No. / Size Qty. Per
Add to BOM ◆ US25 20
Add to BOM ◆ US32 20
Add to BOM ◆ US45 20
Add to BOM ◆ US65 20
Add to BOM ◆ US90 10
Add to BOM ◆ US115 10
Add to BOM ◆ US150 10
Add to BOM ◆ US200 10
Add to BOM ◆ US250 10
Add to BOM ◆ US300 10
Add to BOM ◆ US400 10
Add to BOM ◆ US500 5
Add to BOM ◆ US600 5
Add to BOM ◆ US750 5
◆ BOM = Bill of Materials

• The weld metal, a mixture of copper oxide and aluminum, is packaged in individual, moisture resistant copper drop-ins.
• The copper drop-in is consumed during the reaction process.
• Each drop-in is marked with the size.
• The drop-ins are packaged in a box containing either 5 units per box (4 boxes per case), 10 units per box (5 boxes per case) or 20 units per box (10 boxes per case).

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
UltraShot® (Drop-in) Weld Metal
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030