Bill of Materials View BOM
RMVR Connection Type
RMVR Connection Type

Size
Mold
Part No.
Weld Metal
Add to BOM ◆
4 Concentric
RMVR4WEBK
NUWTUBE65R
Add to BOM ◆
2 Concentric
RMVR2WEBK
NUWTUBE65R
Add to BOM ◆
1 Concentric
RMVR1WEBK
NUWTUBE65R
Add to BOM ◆
1/0 Concentric
RMVR1/0WEBK
NUWTUBE90R
Add to BOM ◆
2/0 Concentric
RMVR2/0WEBK
NUWTUBE90R
Add to BOM ◆
4/0 Concentric
RMVR4/0WEBK
NUWTUBE115R
◆ BOM = Bill of Materials
• Ultraweld exothermic materials meet requirements
of AREMA 8.1.34.

Mold Information:
• Molds listed are for concentric stranded cable.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "K" Price Key Molds (See Related Products Tab)
» FLTIG - Flint Igniter included with MH1
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
» RASP - Rasp for cleaning rail (See Related Products Tab)









CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
RMVR Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700