Bill of Materials View BOM
Bonding Plates - Flange
UL Logo Listed 96UL Logo Listed 467
Bonding Plates - Flange

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 223 Copper II 10 20
Add to BOM ◆ A223 Aluminum II 10 8
Add to BOM ◆ 223T ETPB* II 10 20
Add to BOM ◆ 223TTP ETPB* II 10 20
◆ BOM = Bill of Materials
• Approximately 3-3/4" x 2-1/2" bonding plate provides over 8 square inches of bonding surface.
• Large cable connector offers 3" of contact between the bonding plate and the cable.
• Accommodates all main size conductors up to 500 MCM or 9/16" diameter.
• #223TTP - Ideal in high theft areas when bonding to steel I-beams up to 1" thick.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
• All suitable for direct burial in earth & concrete except #A223.
*ETPB - Electro Tin Plated Bronze.

• It is imperative to properly prepare the bonding surface before applying the bonding lug or plate. All
paint, rust, moisture and debris must be removed. The use of a rasp or grinding tool is
recommended to ensure all surface oxidants have been removed. Generously coat the bonding surface
with the appropriate antioxidant, then install the bonding lug or plate. (Please see Related Products)






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Bonding Plates - Flange
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700