Bill of Materials View BOM
Bonding Plates - Heavy Duty
UL Logo Listed 96
Bonding Plates - Heavy Duty

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 220 Copper II 10 12-1/2
Add to BOM ◆ 220T ETPB* II 10 12-1/2
◆ BOM = Bill of Materials
• 3-3/4" x 3-3/4" heavy duty bonding plate provides over 14 square inches of bonding surface.
• Large cable connector offers 3" of contact between the bonding plate and the cable.
• Accommodates all main size conductors up to 9/16" diameter.
• Will accept up to four cables.
• Four 5/16" mounting holes.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
*ETPB - Electro Tin Plated Bronze

• It is imperative to properly prepare the bonding surface before applying the bonding lug or plate. All
paint, rust, moisture and debris must be removed. The use of a rasp or grinding tool is
recommended to ensure all surface oxidants have been removed. Generously coat the bonding surface
with the appropriate antioxidant, then install the bonding lug or plate. (Please see Related Products)