Bill of Materials View BOM
Bonding Plates - Bolt Hole
UL Logo Listed 96
Bonding Plates - Bolt Hole

Part No. Material Hole
Size
Hole
Type
Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 219-3/8 Copper 3/8" Tapped II 5 3-1/2
Add to BOM ◆ A219-3/8 Aluminum 3/8" Tapped II 5 1-1/2
Add to BOM ◆ 219-3/8T ETPB* 3/8" Tapped II 5 3-1/2
Add to BOM ◆ 219-1/2 Copper 1/2" Tapped II 5 3-1/2
Add to BOM ◆ A219-1/2 Aluminum 1/2" Tapped II 5 1-1/2
Add to BOM ◆ 219-1/2T ETPB* 1/2" Tapped II 5 3-1/2
Add to BOM ◆ 219-5/8 Copper 5/8" Thru II 5 3-1/2
Add to BOM ◆ A219-5/8 Aluminum 5/8" Thru II 5 1-1/2
Add to BOM ◆ 219-5/8T ETPB* 5/8" Thru II 5 3-1/2
Add to BOM ◆ 219-1 Copper 1" Thru II 5 3-1/2
Add to BOM ◆ A219-1 Aluminum 1" Thru II 5 1-1/2
Add to BOM ◆ 219-1T ETPB* 1" Thru II 5 3-1/2
◆ BOM = Bill of Materials
• 2-1/2" x 4" cast bonding plate provides over 8 square inches of bonding surface.
• Dual cable pressure connector accepts all main sized conductor up to 9/16" diameter.
• Used over anchor bolts to ground steel columns.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
*ETPB - Electro Tin Plated Bronze

• A bonding plate shall have a minimum thickness of not less than 3/32 inch (2.4 mm). The thickness shall
not be less than 5/16 inch (7.9 mm) for bosses for screw threads.*
• A Class I bonding plate shall have a minimum surface contact area of 3 square inches (19.4 cm2).*
• A Class II bonding plate shall comply with the material and dimensional requirements for Class I bonding
plates.
• A bonding plate for utilizing the steel framework as a conductor shall have a surface contact area of not
less than 8 square inches (52 cm2).*
*UL 96 Standard for Lightning Protection Components Sections 14.1, 14.2, 20.1 & 20.2






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Bonding Plates - Bolt Hole
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700