Bill of Materials View BOM
Ceramic Rebar Packing Material
Ceramic Rebar Packing Material

Part No.
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
CERPM1
25
1/4
Add to BOM ◆
CERPM2
25
1/4
Add to BOM ◆
CERPM3
25
1/4
◆ BOM = Bill of Materials
• Packing consists of preformed ceramic batting.
• Packing is required on all rebar connections to prevent leakage.
• Some connection styles may require wrap sleeves in place of ceramic packing.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ceramic Rebar Packing Material
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700