Bill of Materials View BOM
Bonding Lugs - Heavy Duty
UL Logo Listed 96
Bonding Lugs - Heavy Duty

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 222 Copper II 10 5-1/4
Add to BOM ◆ A222 Aluminum II 10 2
Add to BOM ◆ 222T ETPB* II 10 5-1/4
◆ BOM = Bill of Materials
• 3-1/2" x 1-3/4" cast lug provides over 3-1/2 square inches of bonding surface.
• Dual pressure type cable connector will accept all main size conductors up to 9/16" in diameter.
• Tang features a 3/8" mounting hole.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
*ETPB - Electro Tin Plated Bronze

• A connector fitting shall be constructed so that a minimum of 1-1/2 inches (38 mm) of each conductor
can be secured within the connector.*
• The fitting shall be provided with at least two 1/8 inch (3.2 mm) high projections on an interior surface
that embed in the conductor when the connector is compressed around the conductor.*
*UL 96 Standard for Lightning Protection Components Sections 10.3 & 10.4