Bill of Materials View BOM
Bonding Lugs - Small - Bi - Metal
UL Logo Listed 96
Bonding Lugs - Small - Bi - Metal

Part No.
Material
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
216BM
Bi-Metal
10
2-1/2
◆ BOM = Bill of Materials
• 13/16" x 3-1/4" bi-metal secondary bonding lug allows bonding to aluminum or steel surfaces from copper cable runs.
• For secondary bonding of small metallic bodies that require an aluminum connection for compatibility such as gutters, ladders, mechanical units and drain vents.
• Two 5/16" x 3/4" stainless steel bolts assure a positive electrical connection.
• Will accommodate bonding or main size lightning conductors or #6 solid to 4/0 concentric conductors.
• Eliminates need for an additional connector.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.

• A connector fitting shall be constructed so that a minimum of 1-1/2 inches (38 mm) of each conductor
can be secured within the connector.*
• The fitting shall be provided with at least two 1/8 inch (3.2 mm) high projections on an interior surface
that embed in the conductor when the connector is compressed around the conductor.*
*UL 96 Standard for Lightning Protection Components Sections 10.3 & 10.4






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Bonding Lugs - Small - Bi - Metal
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700